MAX6664

PRODUCTION

Temperature Monitors and PWM Fan Controllers

Part Models
2
1ku List Price
Starting From $3.03

Part Details

  • Remote-Junction Temperature Sensor Within ±1°C Accuracy (+60°C to +100°C)
  • ACPI-Compatible Programmable Temperature Alarms
  • 0.125°C Resolution Local and Remote-Junction Temperature Measurement
  • Programmable Temperature Offset for System Calibration
  • SMBus 2-Wire Serial Interface with Timeout
  • Automatic or Manual Fan-Speed Control
  • PWM Fan Control Output
  • Fan-Speed Monitoring and Watchdog
  • Fan Fault and Failure Indicators
  • Compatible with 2-Wire or 3-Wire Fans (Tachometer Output)
  • +3V to +5.5V Supply Range
  • Additional Shutdown Set Point (MAX6653)
  • Controlled PWM Rise/Fall Times
MAX6664
Temperature Monitors and PWM Fan Controllers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fan Speed Controllers 1
MAX6660 PRODUCTION Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
Product 1
MAX6661 Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6653EVKIT

Evaluation System/Evaluation Kit for the MAX6653, MAX6663, MAX6664

Features and Benefits

  • Measures and Displays Local and Remote Sensor Temperatures
  • Controls Fan Speed
  • Programmable Alarms and Configuration
  • On-Board Signal Monitor
  • Operating Temperature Ranges
    • -40°C to +125°C (Remote Sensor)
    • 0°C to +70°C (Board)
  • SMBus/I²C-Compatible 2-Wire Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Completely Assembled and Tested
  • Includes Windows 98/2000/XP-Compatible Software and Demo PC Board
  • Also Evaluates MAX6663/MAX6664

Product Details

The MAX6653 evaluation system (EV system) consists of a MAX6653 evaluation kit (EV kit) and a companion Maxim system management bus (SMBus™) interface board.

The MAX6653 EV kit is an assembled and tested PC board that demonstrates the MAX6653 local/remote temperature sensor and fan-speed regulator. It monitors the junction temperature of an internal and external diode-connected transistor, and converts the temperature to 11-bit, 2-wire serial data. A 2N3906 temperature-sensor transistor comes soldered to the board in a SOT23 package, but it can be removed. The board can then be connected through a twisted pair to a remote diode close to your system.

The MAX6653 also incorporates a closed-loop fan controller that regulates fan speed with either an analog or digital tachometer feedback. Note: Use this EV kit data sheet in conjunction with the MAX6653/MAX6663/MAX6664 data sheet. The EV kit also includes Windows® 98/2000/XP-compatible software, which provides a professional user interface for exercising the MAX6653's features. The program is menu driven and offers a graphical user interface (GUI) complete with control buttons and a status display.

The Maxim SMBus interface board (MAXSMBUS) allows an IBM®-compatible PC to use its parallel port to emulate an SMBus 2-wire interface. Order the MAX6653EVSYS for a complete IBM PC-based evaluation of the MAX6653. Order the MAX6653EVKIT if you already have an SMBus interface.

Applications

  • Industrial Controls
  • Networking Equipment
  • Personal Computing
  • Servers
  • Telecom Equipment
  • Test Equipment
  • Workstations

MAX6653EVSYS

Evaluation System/Evaluation Kit for the MAX6653, MAX6663, MAX6664

Features and Benefits

  • Measures and Displays Local and Remote Sensor Temperatures
  • Controls Fan Speed
  • Programmable Alarms and Configuration
  • On-Board Signal Monitor
  • Operating Temperature Ranges
    • -40°C to +125°C (Remote Sensor)
    • 0°C to +70°C (Board)
  • SMBus/I²C-Compatible 2-Wire Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Completely Assembled and Tested
  • Includes Windows 98/2000/XP-Compatible Software and Demo PC Board
  • Also Evaluates MAX6663/MAX6664

Product Details

The MAX6653 evaluation system (EV system) consists of a MAX6653 evaluation kit (EV kit) and a companion Maxim system management bus (SMBus™) interface board.

The MAX6653 EV kit is an assembled and tested PC board that demonstrates the MAX6653 local/remote temperature sensor and fan-speed regulator. It monitors the junction temperature of an internal and external diode-connected transistor, and converts the temperature to 11-bit, 2-wire serial data. A 2N3906 temperature-sensor transistor comes soldered to the board in a SOT23 package, but it can be removed. The board can then be connected through a twisted pair to a remote diode close to your system.

The MAX6653 also incorporates a closed-loop fan controller that regulates fan speed with either an analog or digital tachometer feedback. Note: Use this EV kit data sheet in conjunction with the MAX6653/MAX6663/MAX6664 data sheet. The EV kit also includes Windows® 98/2000/XP-compatible software, which provides a professional user interface for exercising the MAX6653's features. The program is menu driven and offers a graphical user interface (GUI) complete with control buttons and a status display.

The Maxim SMBus interface board (MAXSMBUS) allows an IBM®-compatible PC to use its parallel port to emulate an SMBus 2-wire interface. Order the MAX6653EVSYS for a complete IBM PC-based evaluation of the MAX6653. Order the MAX6653EVKIT if you already have an SMBus interface.

Applications

  • Industrial Controls
  • Networking Equipment
  • Personal Computing
  • Servers
  • Telecom Equipment
  • Test Equipment
  • Workstations

MAX6653EVKIT
Evaluation System/Evaluation Kit for the MAX6653, MAX6663, MAX6664
MAX6653EVSYS
Evaluation System/Evaluation Kit for the MAX6653, MAX6663, MAX6664

Latest Discussions

No discussions on MAX6664 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed