MAX6651

PRODUCTION

Fan-Speed Regulators and Monitors with SMBus/I²C-Compatible Interface

Controls and Monitors Fan Speed for High-Performance Thermal Management

Part Models
2
1ku List Price
Starting From $3.41

Part Details

  • Closed/Open-Loop Fan-Speed Control for 5V/12V Fans
  • 2-Wire SMBus/I²C-Compatible Interface
  • Monitors Tachometer Output
    • Single Tachometer (MAX6650)
    • Up to Four Tachometers (MAX6651)
  • Programmable Alert Output
  • GPIOs
  • Hardware Full-On Override
  • Synchronize Multiple Fans
  • Four Selectable Slave Addresses
  • 3V to 5.5V Supply Voltage
  • Small Packages
    • 10-Pin µMAX (MAX6650)
    • 16-Pin QSOP (MAX6651)
MAX6651
Fan-Speed Regulators and Monitors with SMBus/I²C-Compatible Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Fan Speed Controllers 1
MAX1669 PRODUCTION Fan Controller and Remote Temperature Sensor with SMBus Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6651EVCMAXQU

MAX6651 Evaluation Kit/Evaluation System

Features and Benefits

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX6651 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6651 intelligent fan controller IC. Windows® 98SE/2000/XP-compatible software provides a handy user interface to exercise the MAX6651's features. Order the MAX6651 EV system for complete evaluation of the MAX6651, including a Maxim SMBus™ interface board (CMAXQUSB). Order the MAX6651 EV kit if you already have an SMBus interface.

Applications

  • Automated Test Equipment (ATE)
  • Bridges
  • Cell Phone Base Stations
  • Computers: Desktop, Workstation, Server
  • Network Hubs, Switches, Routers
  • Routers/Switches
  • Storage Systems
  • Telecom Switches
  • Test and Measurement Equipment
  • X-Ray and Ultrasound Diagnostics

MAX6651EVKIT

MAX6651 Evaluation Kit/Evaluation System

Features and Benefits

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX6651 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6651 intelligent fan controller IC. Windows® 98SE/2000/XP-compatible software provides a handy user interface to exercise the MAX6651's features. Order the MAX6651 EV system for complete evaluation of the MAX6651, including a Maxim SMBus™ interface board (CMAXQUSB). Order the MAX6651 EV kit if you already have an SMBus interface.

Applications

  • Automated Test Equipment (ATE)
  • Bridges
  • Cell Phone Base Stations
  • Computers: Desktop, Workstation, Server
  • Network Hubs, Switches, Routers
  • Routers/Switches
  • Storage Systems
  • Telecom Switches
  • Test and Measurement Equipment
  • X-Ray and Ultrasound Diagnostics

MAX6651EVCMAXQU
MAX6651 Evaluation Kit/Evaluation System
MAX6651EVKIT
MAX6651 Evaluation Kit/Evaluation System

Latest Discussions

No discussions on MAX6651 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed