MAX6446

PRODUCTION

µP Reset Circuits with Long Manual Reset Setup Period

µP Reset Circuits with Long Manual-Reset Setup Period Eliminate Unwanted Reset Conditions in Front-Panel Applications

Part Models
2
1ku List Price
Starting From $3.21
Viewing:

Part Details

  • Single- or Dual-Supply Voltage Monitors
  • Precision Factory-Set Reset Thresholds from 1.6V to 4.6V
  • Adjustable Threshold to Monitor Voltages Down to 0.63V (MAX6449–MAX6452)
  • Single or Dual Manual Reset Inputs with Extended Setup Period
  • Optional Short Setup Time Manual Reset Input (MAX6447/MAX6448 and MAX6451/MAX6452)
  • Immune to Short Voltage Transients
  • Low 6µA Supply Current
  • Guaranteed Valid Reset Down to VCC = 1.0V
  • Active-Low RESET (Push-Pull or Open-Drain) Outputs
  • 140ms (min) Reset Timeout Period
  • Small SOT143 and SOT23 Packages
  • AEC-Q100 Qualified (MAX6444US16K/V+T)
MAX6446
µP Reset Circuits with Long Manual Reset Setup Period
MAX6443, MAX6444: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 2
MAX6467 RECOMMENDED FOR NEW DESIGNS Microprocessor Supervisory Reset Circuits with Edge-Triggered, One-Shot Manual Reset
MAX6468 PRODUCTION Microprocessor Supervisory Reset Circuits with Edge-Triggered, One-Shot Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6446 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed