MAX6467

RECOMMENDED FOR NEW DESIGNS

Microprocessor Supervisory Reset Circuits with Edge-Triggered, One-Shot Manual Reset

Part Models
25
1ku List Price
Starting From $1.46
Viewing:

Part Details

  • Precision Factory-Set Reset Threshold Voltages for +5.0V, +3.3V, +3.0V, +2.5V, and +1.8V Supplies
  • Edge-Triggered Manual Reset Input with One-Shot Pulsed Reset Output
  • Two Reset Timeout Period Options (150ms min or 1200ms min)
  • Immune to Short Voltage Transients
  • Low Supply Current (3µA at VCC = +1.8V)
  • Active-Low RESET Valid to VCC = +1V
  • Active-Low Open-Drain and Push-Pull Active-Low RESET Output Options
  • -40°C to +125°C Operating Temperature Range
  • Small 4-Pin SC70 and SOT143 Packages
  • No External Components Required
  • Pin Compatible with MAX811, MAX6315, MAX6384, and MAX6386
  • AEC-Q100 Qualified, Refer to Ordering Information for Specific /V Parts
MAX6467
Microprocessor Supervisory Reset Circuits with Edge-Triggered, One-Shot Manual Reset
MAX6467, MAX6468: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Monitors 4
MAX6384 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6386 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX811 PRODUCTION 4-Pin µP Voltage Monitors with Manual Reset Input
MAX6315 PRODUCTION Open-Drain SOT µP Reset Circuit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max6467 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed