MAX5995B

RECOMMENDED FOR NEW DESIGNS

IEEE 802.3bt-Compliant, Powered Device Interface Controllers with Integrated 91W High-Power MOSFET

IEEE 802.3af/at/bt Compliant; Power Delivered by PD is Doubled to Support Type 1 to Type 4 PSE and Multi-Event Classification

Part Models
4
1ku List Price
Starting From $3.08

Part Details

  • IEEE 802.3af/at/bt Compliant
  • Type 1~4 PSE Classification Indicator or an External Wall Adapter Indicator Output
  • Simplified Wall Adapter Interface
  • Multi-Event Classification 0–8
  • Intelligent MPS (MAX5995B/MAX5995C, Patent US9152161)
  • Sleep Mode and Ultra-Low-Power Sleep Mode (MAX5995A/MAX5995B)
  • 100V Input Absolute Maximum Rating
  • Inrush Current Limit During Startup
  • Current Limit During Normal Operation
  • Current Foldback Protection
  • Undervoltage Lockout at 36V
  • LED Driver with Programmable LED Current (MAX5995A/MAX5995B)
  • Overtemperature Protection
  • Multi-Event Power Level Indication
  • Autoclass Feature (MAX5995C)
  • Thermally Enhanced, 5mm x 5mm, 16-Pin TQFN
MAX5995B
IEEE 802.3bt-Compliant, Powered Device Interface Controllers with Integrated 91W High-Power MOSFET
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX5995BEVKIT

Evaluation Kit for the MAX5995A, MAX5995B, MAX5995C, MAX5974D

Features and Benefits

  • IEEE 802.3af/at/bt-Compliant PD Interface Circuit
  • Multi-Event Classification 0-8
  • -36V to -57V Input Range
  • Demonstrates a 71W PD Design with Isolated Active-Clamped Forward Topology DC-DC Converter
  • +12V Output at 5.5A
  • Startup Inrush Current Limit of 135mA (typ)
  • Current Limit During Normal Operation
  • Evaluates Endspan and Midspan Ethernet Systems
  • Type 1-4 PSE Classification Indicator
  • Simplified Wall Adapter Interface
  • Demonstrates Sleep and Ultra-Sleep Power-Saving Modes
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5995 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board featuring an Ethernet port, network powered-device (PD) interface controller circuit for -57V supply rail systems. The EV kit uses the MAX5995B IEEE® 802.3af/at/bt-compliant network PD interface controller in a 16-pin TQFN package with an exposed pad. The IC is used in Power-over- Ethernet (PoE) applications requiring DC power from an Ethernet network port for PDs such as VoIP phones, wireless access nodes, security cameras, lighting, and building automation.

The EV kit receives power from IEEE 802.3af/at/btcompliant power-sourcing equipment (PSE). Refer to the MAX5952, MAX5965A/MAX5965B, and MAX5980 IC data sheets for PSE controllers. The PSE provides the required -36V to -57V DC power over an unshielded twisted-pair Ethernet network cable to the EV kit’s RJ45 magnetic jack. The EV kit features a 1 x 1 Gigabit RJ45 magnetic jack and two active full-wave rectifiers (N101 and N102) for separating the DC power provided by an endspan or midspan Ethernet system.

The EV kit can also be powered by a wall adapter power source. The EV kit provides PCB pads to accept the output of a wall adapter power source. When a wall adapter power source is detected, it always takes precedence over the PSE source and allows the wall adapter to power the EV kit.

The EV kit demonstrates the full functionality of the IC, such as PD detection signature, PD classification signature, Multi-Event Classification (MEC), Intelligent MPS, inrush current control, input undervoltage lockout (UVLO), and DC-DC step-down converter. The step-down converter operates at a fixed 290kHz switching frequency and is configured for an isolated active-clamped forward topology with output voltage +12V DC that can deliver 5.5A of current.

Applications

  • Building Automation
  • IEEE 802.3bt Powered Devices
  • Lighting
  • Small Cell, Pico Cell
  • VOIP Phones, IP Security Cameras
  • Wireless Access Point

MAX5995BEVKIT
Evaluation Kit for the MAX5995A, MAX5995B, MAX5995C, MAX5974D

Reference Designs

MAXREFDES1266
MAXREFDES1266 Circuits from the lab

65W POE Solution Using the MAX5974A and MAX5995B

Features and Benefits

Features

  • Wide 37V to 57V input voltage range
  • Highly regulated output voltage with ±1% ripple
  • IEEE 802.3bt-compliant PD interface
  • Multi-event classification
  • Demonstrates a 65W PD design with isolated CCM flyback topology DC-DC converter
  • 24V output at 2.7A
  • Startup inrush current limit of 135mA (typ)
  • Flyback controller internal UVLO at +16V
  • Reduced BOM cost by employing primary sensing feedback
  • High-efficiency flyback design using synchronous rectification

Applications

  • Industrial Power Supplies
  • Access Control
  • E-Buildings
  • POE-Enabled Devices (e.g., IP phone, IP camera)
MAXREFDES1266
65W POE Solution Using the MAX5974A and MAX5995B

Latest Discussions

Recently Viewed