MAX5934

PRODUCTION

Positive High-Voltage, Hot-Swap Controllers with Selectable Fault Management and Status Polarity

Part Models
2
1ku List Price
Starting From $3.49

Part Details

  • Provides Safe Hot Swap for +9V to +80V Power Supplies (MAX5934A)
  • Safe Board Insertion and Removal from a Live Backplane
  • Pin-Selectable Active-Low or Active-High Power-Good Output
  • Pin-Selectable Latched or Autoretry Fault Management
  • Programmable Foldback Current Limiting
  • High-Side Drive for an External n-Channel MOSFET
  • Built-In Thermal Shutdown
  • Undervoltage Lockout (UVLO)
  • Pin-Selectable Duty-Cycle Options (0.94%, 1.88%, 3.75%)
MAX5934
Positive High-Voltage, Hot-Swap Controllers with Selectable Fault Management and Status Polarity
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 2
MAX5932 PRODUCTION Positive High-Voltage, Hot-Swap Controller
MAX5947 PRODUCTION Positive High-Voltage, Hot-Swap Controllers
Product 1
MAX5933 NOT RECOMMENDED FOR NEW DESIGNS Positive High-Voltage, Hot-Swap Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5934 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed