MAX5932

PRODUCTION

Positive High-Voltage, Hot-Swap Controller

Part Models
2
1ku List Price
Starting From $4.54

Part Details

  • Pin and Function Compatible with LT1641-1
  • Provides Safe Hot Swap for +9V to +80V Power Supplies
  • Safe Board Insertion and Removal from Live Backplanes
  • Active-High Power-Good Output (PWRGD)
  • Programmable Foldback-Current Limiting
  • High-Side Drive for an External n-Channel MOSFET
  • Undervoltage Lockout (UVLO)
  • Overvoltage Protection
  • Latched Fault Management
  • User-Programmable Supply Voltage Power-Up Rate
MAX5932
Positive High-Voltage, Hot-Swap Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX5932
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX5932EVKIT

Evaluation Kit for the MAX5932

Features and Benefits

  • 40V to 80V Input Application
  • Output Current Limit Configured to 4.7A
  • Overcurrent Time Limit Configured to 10ms
  • Undervoltage Threshold Configured to 39V
  • Power-Good Threshold Configured to 45.8V
  • Configurable Output Current Limit Up to 20A
  • Configurable Undervoltage and Power-Good Voltage Thresholds
  • Configurable Overcurrent Time Limit
  • Evaluates MAX5933A/B/C/D/E/F and MAX5947A/B/C (IC Replacement Required)
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX5932 evaluation kit (EV kit) is a fully assembled and tested hot-swap controller circuit board. The MAX5932 surface-mount, hot-swap controller provides foldback current limit, programmable undervoltage lockout (UVLO), programmable current-limit timer, and programmable output-voltage slew rate through an external n-channel MOSFET. The MAX5932 is pin and function compatible with the LT1641-1. This EV kit can be used to evaluate either part. The EV kit provides a power-good output signal that indicates the status of the output voltage.

The MAX5932 EV kit is configured for a 48V input application and up to 4.7A of output current. Power for the circuit can be provided from a 40V to 80V DC source used in industrial environments or in automotive 42V power systems. The overcurrent timeout limit is configured to 10ms. The UVLO threshold and the output voltage threshold are configured to 39V and 45.8V, respectively. The MAX5932 controls an n-channel MOSFET and provides current regulation during startup. The current-limiting and voltage threshold features are configurable by replacing components on the EV kit board.

The EV kit can also be used to evaluate the MAX5933A/B/C/D/E/F and MAX5947A/B/C hot-swap controllers after replacing the MAX5932.

Warning: The MAX5932 EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or power the sources connected to it must be careful to follow safety procedures appropriate to working with high-voltage electrical equipment.

Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this kit with care to avoid possible personal injury.

Applications

  • 24V/48V Industrial/Alarm Systems
  • Electronic Circuit Breakers
  • Hot Board Insertion
  • Industrial High-Side Switch/Circuit Breakers
  • Network Routers and Switches

MAX5932EVKIT
Evaluation Kit for the MAX5932

Latest Discussions

No discussions on MAX5932 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed