MAX5134

PRODUCTION

Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs

Industry's Smallest 16-Bit DAC with Pin-Programmable Zero or Midscale Power-Up

Part Models
4
1ku List Price
Starting From $7.81
Viewing:

Part Details

  • 16-/12-Bit Resolution Available in a 4mm x 4mm, 24-Pin TQFN Package or 16-Pin TSSOP
  • Hardware-Selectable to Zero/Midscale DAC Output on Power-Up or Reset
  • Double-Buffered Input Registers
  • Active-Low LDAC Asynchronously Updates DAC Outputs Simultaneously
  • Active-Low READY Facilitates Daisy Chaining
  • High-Performance 10ppm/°C Internal Reference
  • Guaranteed Monotonic Over All Operating Conditions
  • Wide +2.7V to +5.25V Supply Range
  • Rail-to-Rail Buffered Output Operation
  • Low Gain Error (Less Than ±0.5%FS) and Offset (Less Than ±10mV)
  • 30MHz 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
  • CMOS-Compatible Inputs with Hysteresis
  • Low-Power Consumption (ISHDN = 2µA max)
MAX5134
Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
MAX5134, MAX5135, MAX5136, MAX5137: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAXSPCSPARTAN6

Evaluation Kit for the MAX5135, MAX11040, and MAX11612

Features and Benefits

  • 12-Bit, 2-/4-Channel, SAR ADC Support (MAX11612)
  • 24-Bit, 4-Channel, Programmable Data Rate, Sigma-Delta ADC Support (MAX11040)
  • 12-Bit, 4-Channel DAC Support (MAX5135)
  • Connects with any Spartan 6 Evaluation Boards Through a Standard FMC VITA-57.1 LPC Connector

Product Details

The MAXSPCSPARTAN6+ evaluation kit (EV kit) is designed to facilitate the use of Maxim ADCs and DACs with any evaluation board made for Xilinx® Spartan® 6 series FPGAs. The EV kit contains the MAX11612 and MAX11040 ADCs and two cascaded MAX5135 DACs. The MAX11612 is a very-low-power, 4-channel, 2-wire, 12-bit, SAR ADC. This ADC operates with a 5V supply and has an internal reference of 4.096V.

The MAX11040 is an SPI™-compatible, 4-channel, simultaneous-sampling, cascadable, 24-bit, sigma-delta ADC. The MAX5135 is the industry's smallest, 12-bit, voltage-output DAC.

Applications

  • Automatic Test Equipment
  • Automatic Tuning
  • Battery-Powered Test Equipment
  • Communication Systems
  • Data Acquisition
  • Gain and Offset Adjustment
  • Handheld Portable Applications
  • Industrial Data Acquisition Systems
  • Medical Instruments
  • Multiphase Power Systems
  • Portable Instrumentation
  • Power Protection Relay Equipment
  • Power-Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources
  • Received-Signal-Strength Indicators
  • Solar-Powered Remote Systems
  • System Supervision

MAX5134EVKIT

Evaluation Kit for the MAX5134, MAX5135, MAX5136, and MAX5137

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Supports Standard SPI™ Interface
  • USB-PC Connection (Cable Included)
  • USB Powered
  • 8-Pin DAC Output Signal Header
  • Proven PCB Layout
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX5134 evaluation kit (EV kit) provides a proven design to evaluate the MAX5134 quad, 16-bit, low-power digital-to-analog converter (DAC). The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5134.

The MAX5134 EV kit PCB comes with a MAX5134AGTG+ installed. Contact the factory for free samples of the pin-compatible MAX5135GTG+ (quad, 12-bit DAC), MAX5136AGTG+ (dual, 16-bit DAC), and MAX5137GTG+ (dual, 12-bit DAC) to evaluate these devices.

Applications

  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Data Acquisition
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power-Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAXSPCSPARTAN6
Evaluation Kit for the MAX5135, MAX11040, and MAX11612
MAX5134EVKIT
Evaluation Kit for the MAX5134, MAX5135, MAX5136, and MAX5137

Reference Designs

5839fig00
Alameda MAXREFDES24 Circuits from the lab

Alameda (MAXREFDES24): 4-Channel Analog Output

Features and Benefits

Features

  • Programmable high-accuracy current/voltage output
  • Current output drives up to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor

  • Competitive Advantages

    • Flexibility
    • System safety
    • Small solution size

    MAXREFDES46
    MAXREFDES46 Circuits from the lab

    4-Channel Analog Input/Output

    Features and Benefits

    Features

    • Programmable high-accuracy current/voltage output
    • High accuracy
    • ±10V, 0 to 10V, and 4–20mA Inputs
    • Current output drives 0 to 1kΩ
    • Voltage output drives loads down to 1kΩ
    • Extensive error reporting
    • Isolated power and data
    • Device drivers
    • Example C source code

    Competitive Advantages

    • Flexibility
    • System safety
    • Small solution size

    Applications

    • PLCs
    • DCS
    • Distributed I/Os
    • Embedded systems
    • Industrial control and automation
    Alameda MAXREFDES24
    Alameda (MAXREFDES24): 4-Channel Analog Output
    5839fig00
    5839fig01
    MAXREFDES46
    4-Channel Analog Input/Output
    MAXREFDES46
    MAXREFDES46-Fig01

    Latest Discussions

    No discussions on max5134 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed