Single-Supply Voltage Output D/A Converters
searchIcon
banner background image

Single-Supply Voltage Output D/A Converters

Analog Devices offers the broadest portfolio of low voltage single-supply D/A converters (DACs) in the industry, which includes many leading products in performance and package size. A wide variety of applications use ADI precision nanoDAC® products because of their small footprint and robust range of features, including 8- to 16-bit resolution, low power, a fast 50 MHz SPI or 3.4 MHz I2C interface, and more, in a tiny package option. ADI’s nanoDAC+™ products offer enhanced features such as higher accuracy, improved dc performance, increased robustness, and lower glitch energy, among other advantages.
Analog Devices offers the broadest portfolio of low voltage single-supply D/A converters (DACs) in the industry, which includes many leading products in performance and package size. A wide variety of applications use ADI precision nanoDAC® products because of their small footprint and robust range of features, including 8- to 16-bit resolution, low power, a fast 50 MHz SPI or 3.4 MHz I2C interface, and more, in a tiny package option. ADI’s nanoDAC+™ products offer enhanced features such as higher accuracy, improved dc performance, increased robustness, and lower glitch energy, among other advantages.