parts 510 Sort parts sorting button | Drag And Drop Hide Opens a dialog box. Description Sort Description sorting button | Drag And Drop Hide Opens a dialog box. Product Lifecycle Sort Product Lifecycle sorting button | Drag And Drop Hide Opens a dialog box. Availability Sort Availability sorting button | Drag And Drop Hide Opens a dialog box. 1ku List Price Sort 1ku List Price sorting button | Drag And Drop Hide Opens a dialog box. Package Sort Package sorting button | Drag And Drop Hide Opens a dialog box. Channels Sort Channels sorting button | Drag And Drop Hide Opens a dialog box. Resolution Sort Resolution sorting button | Drag And Drop Hide Opens a dialog box. DAC INLmax Sort DAC INL sorting button | Drag And Drop Hide Opens a dialog box. Output Range Sort Output Range sorting button | Drag And Drop Hide Opens a dialog box. Settling Timetyp Sort Settling Time sorting button | Drag And Drop Hide Opens a dialog box. Data Input Interface Sort Data Input Interface sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 5/5 Values Selected | to$ US | Default Values 119/119 Values Selected | to | tobits | toLSBs | Default Values 49/49 Values Selected | tos p-p | Default Values 7/7 Values Selected | ||||
16-Channel, 12-Bit nanoDAC+ with 2 ppm/°C Voltage Reference TC, I2C Interface | Recommended for New Designs | 2535 | $11.65 (AD5673RBCPZ-1) | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | 16 | 12 | 1 | 0V to 2.5V, 0V to 5V | 6µ | I²C | ||
16-Channel, 12-Bit nanoDAC+ with 2 ppm/°C Voltage Reference TC, I2C Interface | Recommended for New Designs | 2535 | $11.65 (AD5673RBCPZ-2) | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | 16 | 12 | 1 | 0V to 2.5V, 0V to 5V | 6µ | I²C | ||
16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference TC, I2C Interface | Recommended for New Designs | 2113 | $23.19 (AD5677RBCPZ-1) | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | 16 | 16 | 4 | 0V to 2.5V, 0V to 5V | 6µ | I²C | ||
16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference TC, I2C Interface | Recommended for New Designs | 2113 | $23.19 (AD5677RBCPZ-2) | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | 16 | 16 | 4 | 0V to 2.5V, 0V to 5V | 6µ | I²C | ||
High Temperature, 16-Bit, Unbuffered Voltage Output DAC, SPI Interface | Production | Check Distributor Inventory | $129.47 (AD5600HRMZ) | 10-Lead MSOP | 1 | 16 | 17 | 0V to 5.5V | 30µ | SPI | ||
16-Channel, 12-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface | Production | 1873 | $10.71 (AD5674BCPZ-1) | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | 16 | 12 | 1 | 0 to 5V, 0V to 2.5V | 6µ | SPI | ||
16-Channel, 12-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface | Production | 8837 | $11.65 (AD5674RBCPZ-1) | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | 16 | 12 | 1 | 0 to 5V, 0V to 2.5V | 6µ | SPI | ||
16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface | Production | 4196 | $20.72 (AD5679BCPZ-1) | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | 16 | 16 | 4 | 0V to 2.5V, 0V to 5V | 6µ | SPI | ||
16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface | Production | 1832 | $23.19 (AD5679RBCPZ-1) | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | 16 | 16 | 4 | 0V to 2.5V, 0V to 5V | 6µ | SPI | ||
Single-Channel, 16-Bit Current and Voltage Output DAC with Dynamic Power Control and HART Connectivity | Recommended for New Designs | 6445 | $7.68 (AD5753BCPZ) | 40-Lead LFCSP (6mm x 6mm w/ EP) | 1 | 16 | 4 | ±10V, ±12V, ±20mA, ±24mA, ±5V, 0mA to 20mA, 0mA to 24mA, 0V to 10V, 0V to 5V, 0V to 6V, -1mA to 22mA, 4mA to 20mA | 15µ | SPI | ||
16- and 20-Bit Voltage DACs | Production | 4772 | $8.19 (MAX5717GSD+) | Small-Outline IC, Narrow (0.15in) | 1 | 16 | 1 | - | 750n | SPI | ||
16- and 20-Bit Voltage DACs | Production | 8161 | $18.67 (MAX5719GSD+) | Small-Outline IC, Narrow (0.15in) | 1 | 20 | 32 | - | 750n | SPI | ||
PIXI, 12-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO | Production | 8429 | $4.92 (MAX11311GTJ+) | 32-LFCSP-5X5X0.75 | 12 | 12 | 1.5 | - | 40µ | SPI | ||
PIXI, 12-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO | Production | 18 | $4.92 (MAX11312GTJ+) | 32-LFCSP-5X5X0.75 | 12 | 12 | 1.5 | - | 40µ | I²C | ||
2.7 V to 5.5 V, <100 µA, 10-Bit nanoDAC® with I2C Compatible Interface, Tiny SC70 Package | Production | 104743 | $1.38 (AD5612ACPZ-2-RL7) | 6-Lead LFCSP (3mm x 2mm w/ EP),SC-70,6-Lead SC70 | 1 | 10 | 0.5 | 0V to 5.5V | 6µ | I²C | ||
Quad 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference | Production | 1132 | $14.13 (LTC2664CUH-12#PBF) | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | 4 | 12 | 1 | ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V | 4.5µ | SPI | ||
Quad 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference | Production | 1132 | $18.44 (LTC2664CUH-16#PBF) | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | 4 | 16 | 4 | ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V | 9µ | SPI | ||
Octal 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference | Production | 1493 | $20.49 (LTC2666CUH-12#PBF) | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | 8 | 12 | 1 | ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V | 4.5µ | SPI | ||
Octal 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C Max Reference | Production | 1493 | $25.67 (LTC2666CUH-16#PBF) | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | 8 | 16 | 4 | ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V | 4.5µ | SPI | ||
PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO | Production | 3363 | $7.68 (MAX11301GCM+) | 48-TQFP_EP-7X7X1.0,EVALUATION BOARDS,40-LFCSP-6X6X0.75 | 20 | 12 | 1.5 | - | 40µ | I²C | ||
Octal, 16-Bit nanoDAC+ with I2C Interface | Production | 12002 | $9.41 (AD5675ACPZ-REEL7) | 20-Lead LFCSP (4mm x 4mm w/ EP),20-Lead TSSOP | 8 | 16 | 3 | 0V to 2.5V, 0V to 5.5V | 5µ | I²C | ||
Multiple Range, 12-Bit, Unipolar, Voltage Output DACs | Production | 4545 | $2.54 (AD5721BCPZ-RL7) | 16-Lead LFCSP (3mm x 3mm w/ EP),16-Lead TSSOP | 1 | 12 | 0.5 | ±10V, ±3V, ±5V, 0V to 10V, 0V to 16V, 0V to 20V, 0V to 5V, -2.5V to 7.5V | 9µ | SPI | ||
Multiple Range, 16-Bit, Bipolar, Voltage Output DACs | Production | 10269 | $3.30 (AD5761ARUZ) | 16-Lead LFCSP (3mm x 3mm w/ EP),16-Lead TSSOP | 1 | 16 | 2 | ±10V, ±3V, ±5V, 0V to 10V, 0V to 16V, 0V to 20V, 0V to 5V, -2.5V to 7.5V | 9µ | SPI | ||
+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 10-Bit DAC with Parallel Interface in 24-lead TSSOP | Production | 18171 | $4.52 (AD5333BRUZ) | 24-Lead TSSOP | 2 | 10 | 4 | 0V to 10V, 0V to 5V | 7µ | Parallel | ||
Multiple Range, 12-Bit, Unipolar Voltage Output DACs with 2 PPM/⁰C Reference | Production | 13723 | $3.24 (AD5721RBCPZ-RL7) | 16-Lead LFCSP (3mm x 3mm w/ EP),16-Lead TSSOP | 1 | 12 | 0.5 | ±10V, ±3V, ±5V, 0V to 10V, 0V to 16V, 0V to 20V, 0V to 5V, -2.5V to 7.5V | 9µ | SPI |