MAX31913

PRODUCTION

Industrial, Octal, Digital Input Translator/Serializer

Industry's Most Robust Low-Power Industrial Digital Input Serializer

Part Models
2
1ku List Price
Starting From $2.35

Part Details

  • Very Low Power and Heat Dissipation
    • Low Quiescent Current (1.6mA typ)
    • Highly Accurate and Stable Input Current Limiters, Adjustable from 0.5mA to 6mA
    • Energy-Less Field-Side LED Drivers
  • High Integration Reduces BOM Count, Board Size, and System Cost
    • 8 High-Voltage Input Channels (36V max)
    • On-Chip 8-1 Serialization with SPI Interface
    • On-Chip 5V Regulator
    • On-Chip Overtemperature Indicator
    • Dual On-Chip Field Supply Voltage Monitor
    • Integrated Debounce Filters, Selectable from 0 to 3ms
  • Robust Features and Performance for Industrial Environments
    • Multibit CRC Code Generation and Transmission for Error Detection and More Reliable Data Transmission
    • High ESD Immunity on All Field Input Pins
  • Accepts Industry Standard Input Types
    • Configurable for IEC 61131-2 Input Types 1, 2, and 3
  • Flexible Power Supply Capability Enables Usage in 5V, 12V, 24V, and Higher Voltage Systems
    • Wide Operating Field Supply Range of 7V to 36V
    • Can Be Powered From the Logic-Side Using a 5V Supply
MAX31913
Industrial, Octal, Digital Input Translator/Serializer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital I/O 2
MAX31910 PRODUCTION Ultra-Low Power Industrial, Octal, Digital Input Translator/Serializer
MAX31911 PRODUCTION Industrial, Octal, Digital Input Translator/Serializer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

maxrefdes12fig01
MAXREFDES12 Circuits from the lab

Isolated Industrial Octal Digital Input Translator/Serializer

Features and Benefits

Features

  • Eight high-voltage input channels (36V, max)
  • On-chip 8-to-1 serialization with SPI interface
  • On-chip 5V regulator
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod™-compatible form factor

Applications

  • Building automation
  • Digital input modules for PLCs
  • Industrial automation
  • Motor control
  • Process automation

MAXREFDES36
MAXREFDES36 Circuits from the lab

IO-Link 16-Channel Digital Input Hub

Features and Benefits

Applications

  • Digital input modules for PLCs
  • Assembly lines
  • Conveyor systems
  • Robotics
  • Process control and automation
  • Industrial automation
  • PLC and DCS systems

Competitive Advantages

  • Small size
  • Low power
  • Low cost

Features

  • DIN rail form factor
  • IEC 61131-9
  • IO-Link version 1.1 and 1.0 compliant
  • On-chip 8:1 serialization
  • Fault monitoring
  • Field powered LED drivers
MAXREFDES12
Isolated Industrial Octal Digital Input Translator/Serializer
MAXREFDES64
8-Channel, Digital-Input Micro PLC Card
MAXREFDES36
IO-Link 16-Channel Digital Input Hub

Latest Discussions

Recently Viewed