MAX2771

PRODUCTION

Multiband Universal GNSS Receiver

Multi-Constellation/Multi-Band support and superior RF performance enables highest position accuracy

Part Models
2
1ku List Price
price unavailable

Part Details

  • Multi-Constellation Support
    • GPS, Galileo, GLONASS, BeiDou, IRNSS, QZSS, SBAS
  • Multiband Support
    • L1, L2, L5, E1, E5, E6, B1, B2, B3
  • Programmable IF Bandwidths of 2.5MHz, 4.2MHz, 8.7MHz, 16.4MHz, 23.4MHz, 36MHz
    • Supports Wide-Band Carriers for Precision Applications (e.g., GPS L5, Galileo E5)
  • Operates in Low-IF or Zero-IF Mode
    • Programmable IF Center Frequency
  • Fractional-N Synthesizer with Integrated VCO Supports Wide Range of Reference Frequencies
  • On-Chip LNAs to Support Multiple Bands
  • 1.4dB Cascaded Noise Figure and 110dB of Cascaded Gain with Gain Control Range of 59dB from PGA
  • Integrated Crystal Oscillator
  • Supply Voltage Range: 2.7V to 3.3V
  • 28-Pin, RoHS-Compliant, Thin QFN Lead-Free Package (5mm x 5mm)
  • Wafer Die Option Available (2.6mm x 2.7mm)
MAX2771
Multiband Universal GNSS Receiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
GPS 1
MAX2769C PRODUCTION Universal GNSS Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX2771EVKIT

Evaluation Kit for the MAX2771

Features and Benefits

  • Easy Evaluation of the MAX2771 IC
  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Connectors on the RF and Baseband Input and Outputs
  • All Critical Peripheral Components Included
  • Micro-USB Port for Interfacing with PC

Product Details

The MAX2771 evaluation kit (EV kit) simplifies evaluation of the MAX2771, a next-generation Global Navigation Satellite System (GNSS) receiver covering the L1, L2, L5, E1, E5, E6, B1, B2, and B3 bands, as well as the GPS, GLONASS, Galileo, QZSS, IRNSS, and BeiDou navigation satellite systems on a single chip. It enables testing of device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench.

The MAX2771 EV kit contains a microcontroller (MCU) that translates between the three-wire SPI interface and USB to allow the user to configure internal registers and modes with Graphical User Interface (GUI) software running on a PC. The EV kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed circuit board (PCB).

Applications

  • Digital Still Cameras and Camcorders
  • Laptops and Netbooks
  • Location-Enabled Mobile Handsets
  • PNDs (Personal Navigation Devices)
  • Software GPS
  • Surveying Equipment
  • Telematics (Asset Tracking, Inventory Management) ● Marine/Avionics Navigation
  • Vehicle Tracking and Fleet Management

MAX2771EVKIT
Evaluation Kit for the MAX2771

Latest Discussions

Recently Viewed