MAX2769C

PRODUCTION

Universal GNSS Receiver

High-Performance, GPS, GLONASS, Galileo, and BeiDou RF Receiver

Part Models
2
1ku List Price
price unavailable

Part Details

  • GPS/GLONASS/Galileo/BeiDou Systems
  • Dual-Input Selectable LNA for Separate Passive and Active Antenna Inputs
  • 1.4dB Cascaded Noise Figure and 110dB of Cascaded Gain with Gain Control Range of 59dB From PGA
  • Integrated Active Antenna Sensor
  • Fractional-N Synthesizer with Integrated VCO
  • No External IF SAW or Discrete Filters Required
  • Programmable IF Frequency
  • Programmable 2.5MHz, 4.2MHz, 9.66MHz IF Bandwidth and 9MHz ZIF LPF BW
  • 8 Preconfigured Device States When No SPI Available
  • 40pF Output Clock Drive Capability
  • 28-Pin Thin QFN Package (5mm x 5mm)
  • Available in AEC-Q100 Automotive-Qualified Version MAX2769B>
MAX2769C
Universal GNSS Receiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
GPS 1
MAX2769B PRODUCTION Universal GPS Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2769CEVKIT

Evaluation Kit for the MAX2769C

Features and Benefits

  • Easy Evaluation of the MAX2769C IC
  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports and for the Baseband Outputs
  • All Critical Peripheral Components Included
  • Parallel Port for 3-Wire Interfacing
  • PC Control Software Available Upon Request

Product Details

The MAX2769C evaluation kit (EV kit) simplifies evaluation of the MAX2769C universal GPS receiver. It It enables testing of the device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench. The evaluation kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed circuit board (PCB).

Applications

  • Automotive Navigation Systems
  • Laptops and Netbooks
  • Location-Enabled Mobile Handsets
  • Marine/Avionics Navigation
  • PNDs (Personal Navigation Devices)
  • Software GPS
  • Telematics (Asset Tracking, Inventory Management)

MAX2769CEVKIT
Evaluation Kit for the MAX2769C

Reference Designs

MAXREFDESGPS_B
MAXREFDESGPS_B Circuits from the lab

How to Add GPS to your Product without Draining your Battery

Features and Benefits

  • GPS L1 Snapshot Receiver
  • Ultra-fast
  • Position in as fast as 0.9s
  • Ultra-low power consumption
  • 0.5mW to 1.57mW (at 60s update rate)
  • Real-time and post-process operating modes
  • Native arm cortex-M4 design
  • User selectable signal capture
  • 4ms, 6ms, 8ms, 10ms, 16ms, 22ms, 30ms
  • Position accuracy: 5m CEP
  • Passive and active antenna support
  • SD card support
  • PC connection through USB
MAXREFDESGPS_B
How to Add GPS to your Product without Draining your Battery

Latest Discussions