MAX2308

PRODUCTION

CDMA IF VGAs and I/Q Demodulators with VCO and Synthesizer

Complete CDMA IF Subsystem

Part Models
2
1ku List Price
Starting From $4.77

Part Details

  • Complete IF Subsystem Includes VCO and Synthesizer
  • Supports Dual-Band, Triple-Mode Operation
  • VGA with >110dB Gain Control
  • Quadrature Demodulator
  • High Output Level (2.7V)
  • Programmable Charge-Pump Current
  • Supports Any IF Frequency Between 40MHz and 300MHz
  • 3-Wire Programmable Interface
  • Low Supply Voltage (+2.7V)
  • MAX2308
    CDMA IF VGAs and I/Q Demodulators with VCO and Synthesizer
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations


    Evaluation Kits

    MAX2306EVKIT

    Evaluation Kit for the MAX2306, MAX2308, MAX2309

    Features and Benefits

    • Dual Oscillators (MAX2306)
    • On-Board PLL Synthesizer
    • 3-Wire Interface
    • Single-Ended or Differential Baseband Outputs
    • +2.7V to +5.5V Single-Supply Operation
    • SMA Connectors on All Signal Ports
    • PC Control Software (available at www.maximintegrated.com)

    Product Details

    The MAX2306/MAX2308/MAX2309 evaluation kits (EV kits) simplify testing of the MAX2306/MAX2308/ MAX2309 IF receivers. These kits allow evaluation of the devices' variable-gain amplifier (VGA), I/Q demodulator, dual-band voltage-controlled oscillators (VCOs), synthesizer, 3-wire programming interface, and power-management features.

    The EV kits provide 50Ω SMA connectors for all signal inputs and outputs. A varactor-based tank circuit is provided for the on-chip VCO and can be tuned by a potentiometer or an external voltage or phase-locked with the on-chip phase-locked loop (PLL).

    Applications

    • Globalstar Dual-Mode Handsets
    • Single/Dual/Triple-Mode CDMA Handsets
    • WCDMA Handsets
    • Wireless Data Links
    • Wireless Local Loop (WLL)

    MAX2309EVKIT

    Evaluation Kit for the MAX2306, MAX2308, MAX2309

    Features and Benefits

    • Dual Oscillators (MAX2306)
    • On-Board PLL Synthesizer
    • 3-Wire Interface
    • Single-Ended or Differential Baseband Outputs
    • +2.7V to +5.5V Single-Supply Operation
    • SMA Connectors on All Signal Ports
    • PC Control Software (available at www.maximintegrated.com)

    Product Details

    The MAX2306/MAX2308/MAX2309 evaluation kits (EV kits) simplify testing of the MAX2306/MAX2308/ MAX2309 IF receivers. These kits allow evaluation of the devices' variable-gain amplifier (VGA), I/Q demodulator, dual-band voltage-controlled oscillators (VCOs), synthesizer, 3-wire programming interface, and power-management features.

    The EV kits provide 50Ω SMA connectors for all signal inputs and outputs. A varactor-based tank circuit is provided for the on-chip VCO and can be tuned by a potentiometer or an external voltage or phase-locked with the on-chip phase-locked loop (PLL).

    Applications

    • Globalstar Dual-Mode Handsets
    • Single/Dual/Triple-Mode CDMA Handsets
    • WCDMA Handsets
    • Wireless Data Links
    • Wireless Local Loop (WLL)

    MAX2308EVKIT

    Evaluation Kit for the MAX2306, MAX2308, MAX2309

    Features and Benefits

    • Dual Oscillators (MAX2306)
    • On-Board PLL Synthesizer
    • 3-Wire Interface
    • Single-Ended or Differential Baseband Outputs
    • +2.7V to +5.5V Single-Supply Operation
    • SMA Connectors on All Signal Ports
    • PC Control Software (available at www.maximintegrated.com)

    Product Details

    The MAX2306/MAX2308/MAX2309 evaluation kits (EV kits) simplify testing of the MAX2306/MAX2308/ MAX2309 IF receivers. These kits allow evaluation of the devices' variable-gain amplifier (VGA), I/Q demodulator, dual-band voltage-controlled oscillators (VCOs), synthesizer, 3-wire programming interface, and power-management features.

    The EV kits provide 50Ω SMA connectors for all signal inputs and outputs. A varactor-based tank circuit is provided for the on-chip VCO and can be tuned by a potentiometer or an external voltage or phase-locked with the on-chip phase-locked loop (PLL).

    Applications

    • Globalstar Dual-Mode Handsets
    • Single/Dual/Triple-Mode CDMA Handsets
    • WCDMA Handsets
    • Wireless Data Links
    • Wireless Local Loop (WLL)

    MAX2306EVKIT
    Evaluation Kit for the MAX2306, MAX2308, MAX2309
    MAX2309EVKIT
    Evaluation Kit for the MAX2306, MAX2308, MAX2309
    MAX2308EVKIT
    Evaluation Kit for the MAX2306, MAX2308, MAX2309

    Latest Discussions

    No discussions on MAX2308 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed