MAX1609

PRODUCTION

Octal, SMBus-to-Parallel I/O Expanders

Octal, SMBus Serial-Parallel I/O Expanders Work Remotely via SMBus

Part Models
2
1ku List Price
price unavailable

Part Details

  • Serial-to-Parallel or Parallel-to-Serial Conversions
  • 8 General-Purpose Digital I/O Pins (withstand +28V)
  • SMBus 2-Wire Serial Interface
  • Supports SMBSUS-bar Asynchronous Suspend
  • 9 Pin-Selectable Slave Addresses
  • Outputs High Impedance on Power-Up (MAX1609)
  • Outputs Low on Power-Up (MAX1608)
  • 2.5µA Supply Current
  • +2.7V to +5.5V Supply Range
  • 16-Pin QSOP Package
MAX1609
Octal, SMBus-to-Parallel I/O Expanders
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Direct from Battery LED/GPIO Drivers 3
MAX7300 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander
MAX7301 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander
MAX7310 PRODUCTION 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1609 yet. Have something to say?

Start a Discussion on EngineerZone®