MAX15090B

PRODUCTION

2.7V to 18V, 12A, Hot-Swap Solution with Current Report Output

Smallest and Most Integrated Hot Swap for 12V Applications

Part Models
2
1ku List Price
Starting From $5.93
Viewing:

Part Details

  • Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
    • Integrated 6mΩ (typ) Internal Power MOSFET Overvoltage Protection
    • Power-Good and Fault Outputs
    • Programmable Undervoltage Lockout
    • Current Reporting Without Need for External RSENSE
    • Thermal Protection
  • Flexibility Enables Use in Many Unique Designs
    • 2.7V to 18V Operating Voltage Range
    • Adjustable Circuit-Breaker Current/Current-Limit Threshold
    • Programmable Slew-Rate Control
    • Variable-Speed Circuit-Breaker Response
    • Latchoff or Automatic Retry Options
  • Safety Features Ensure Accurate, Robust Protection
    • 12A (max) Load Current Capability
    • ±10% Circuit-Breaker Threshold Accuracy
    • Inrush Current Regulated at Startup with Foldback
    • Implementation for di/dt Control
    • IN-to-OUT Short-Circuit Detection
MAX15090B
2.7V to 18V, 12A, Hot-Swap Solution with Current Report Output
MAX15090B, MAX15090C: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX15090B
  • MAX15090C
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX15090BEVKIT

Evaluation Kit for the MAX15090B/MAX15090C

Features and Benefits

  • 2.7V to 18V Operating Voltage Range
  • Up to 12A Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Timeout Delay
  • Active-Low FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15090B/MAX15090C evaluation kits (EV kit) provide a proven design to evaluate the MAX15090B/MAX15090C hot-swap controllers with an integrated 12A MOSFET. The EV kit is configured to pass 12A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15090BEWI+/MAX15090CEWI+ in a 3.5mm x 2mm, 28-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V..

Applications

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

MAX15090CEVKIT

Evaluation Kit for the MAX15090B/MAX15090C

Features and Benefits

  • 2.7V to 18V Operating Voltage Range
  • Up to 12A Configurable Load Current Capability
  • Banana Jacks for Input and Output Voltage
  • Programmable Slew-Rate Control
  • Selectable/Configurable Circuit-Breaker Threshold
  • Configurable Overvoltage/Undervoltage Lockout
  • Programmable Timeout Delay
  • Active-Low FAULT and PG Outputs
  • Defined Safe Operation Area
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15090B/MAX15090C evaluation kits (EV kit) provide a proven design to evaluate the MAX15090B/MAX15090C hot-swap controllers with an integrated 12A MOSFET. The EV kit is configured to pass 12A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15090BEWI+/MAX15090CEWI+ in a 3.5mm x 2mm, 28-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V..

Applications

  • Disk Drive Power
  • Industrial
  • RAID Systems
  • Server I/O Cards
  • Storage Bridge Bay

MAX15090BEVKIT
Evaluation Kit for the MAX15090B/MAX15090C
MAX15090CEVKIT
Evaluation Kit for the MAX15090B/MAX15090C

Latest Discussions

No discussions on max15090b yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed