MAX15019

PRODUCTION

125V/3A, High-Speed, Half-Bridge MOSFET Drivers

Thermally Enhanced, 8-Pin SO Package Handles Up to 1.9W Power Dissipation at +70°C Ambient Temperature

Part Models
4
1ku List Price
Starting From $2.61

Part Details

  • HIP2100IB/HIP2101IB Pin Compatible (MAX15018A/MAX15019A)
  • Up to 125V VIN Operation
  • 8V to 12.6V VDD Input Supply Range
  • 3A Peak Source and Sink Current
  • 35ns Propagation Delay
  • Guaranteed 8ns or Less Propagation Delay Matching Between High- and Low-Side Drivers
  • Both Noninverting/Noninverting and Noninverting/Inverting Logic-Input Versions Available
  • Up to 15V Logic Inputs, Independent of VDD Supply Voltage
  • Low 8pF Input Capacitance
  • Available in CMOS (VDD/2) or TTL Logic-Level Inputs with Hysteresis
  • Available in a Space-Saving, Thermally Enhanced 8-Pin SO-EP Package
MAX15019
125V/3A, High-Speed, Half-Bridge MOSFET Drivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

MAXREFDES1213
Smart Electronic Load Using the MAX32630FTHR and MAX11311

Latest Discussions

Recently Viewed