MAX11947

PRODUCTION

4 Channel AISG Integrated Transceiver

Highly Integrated AISG 3.0-Compliant Transceiver Provides Cost Saving, Site Mapping Capability

Part Models
2
1ku List Price
Starting From $4.57

Part Details

  • AISG v3.0 Compliant
  • Fully Integrated Modem with 4:1 Multiplexer Facilitates Connectivity Between 1 Modem and Up to 4 Ports
  • Receiver Wide Input Dynamic Range
    • -23dBm to +5dBm into 50Ω
  • Adjustable Receiver Sensitivity Threshold from -20.5dBm to -15dBm
  • Adjustable Transmitter Output Level from -0.5dBm to +7.0dBm into 50Ω
  • AISG v3.0/v2.0 Compliant Output Emission Profile
  • Autodirection Output
  • No Need of Microcontrollers to Handle Bus Arbitration in Tower-Mounted Equipment
  • Support All AISG v2.0 Data Rates
    • 9.6kbps (default) for AISG v3.0
    • 38.4kbps and 115.2kbps for Backward Compatibility
  • Bandpass Filter Compliant with AISG v3.0 Protocol Centered on 2.176MHz
  • 3.0V to 5.5V Voltage Supply
  • Independent Logic Supply
  • Small, 4mm x 4mm 20-Pin TQFN Package
MAX11947
4 Channel AISG Integrated Transceiver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AISG Transceivers (AISG TxRx) 1
MAX9947 PRODUCTION AISG Integrated Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX11947EVKIT

Evaluation Kit for the MAX11947

Features and Benefits

  • USB-Powered Operation
  • Low-Voltage and Low-Power Operation
  • On-Board Crystal Reference
  • On-Board SPI Interface Circuit
  • User-Selectable VCC Supply Voltage
    • +3.3V
    • +5V
  • LED Indicators
    • Power
    • Active Port
    • Operational Modes
  • Simple Windows 10-compatible GUI Control
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX11947 evaluation kit (EV kit) includes two fully assembled and tested circuit boards (PCBs) that contain all the components necessary to evaluate the performance and functionality of the MAX11947 AISG V2.0/ V3.0-compliant, fully integrated modem with a 4:1 multiplexer.

The EV kit includes Windows® 10-compatible software that provides a simple graphical user interface (GUI) for controlling the circuit board through a standard USB micro connection. The GUI provides the user access to hard- ware controls through a MAX32625PICO board.

The MAX32625PICO board is a rapid development platform designed to help engineers quickly implement designs with the MAX32625 Arm® Cortex®-M4 microcontroller with FPU. The board also includes the MAX14750 PMIC that can directly power the entire MAX11947EV kit board.

Additional features of the MAX11947 include on board crystal reference, SMA connectors for RF ports, optional component footprints for filter design and an off-board RS485 interface providing 2.75kVRMS of isolation.

Applications

  • 2MHz OOK Modem Applications
  • Antenna Arrays
  • Antenna Line Devices (ALDs)
  • Base Station Single and Multi-Primary Controllers (SALD and MALD)
  • RS485 Half-Duplex Coaxial Links
  • Smart Bias-Ts
  • Tower Mounted Amplifiers (TMAs)

MAX11947EVKIT
Evaluation Kit for the MAX11947

Latest Discussions

No discussions on MAX11947 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed