LTM2987

RECOMMENDED FOR NEW DESIGNS

16-Channel μModule PMBus Power System Manager

Part Models
2
1ku List Price
Starting From $28.19

Part Details

  • Sequence, Trim, Margin and Supervise 16 Power Supplies
  • Manage Faults, Monitor Telemetry and Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay® GUI
  • Margin or Trim Supplies to 0.25% Accuracy
  • Fast OV/UV Supervisors Per Channel
  • Coordinate Sequencing and Fault Management Across Multiple LTC PSM Devices
  • Automatic Fault Logging to Internal EEPROM
  • Operate Autonomously without Additional Software
  • Internal Temperature and Input Voltage Supervisors
  • Accurate Monitoring of 16 Output Voltages, Two Input Voltages and Internal Die Temperature
  • I2C/SMBus Serial Interface
  • Can Be Powered from 3.3V, or 4.5V to 15V
  • Programmable Watchdog Timer
  • Available in 144-Lead 15mm × 15mm BGA Package
LTM2987
16-Channel μModule PMBus Power System Manager
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
LTC2980 RECOMMENDED FOR NEW DESIGNS 16-Channel PMBus Power System Manager
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC2023A

LTM2987CY Demo Board | 16 Power Supply Manager [Requires DC1613]

Product Details

The DC2023A is a demonstration system for the LTM2987 16-channel I2C/SMBus/PMBus power system manager with EEPROM. The LTM2987 monitors and controls 16 power supply rails. The DC2023A demonstrates the ability of the LTM2987 to sequence, trim, margin, supervise, monitor, and log faults for 16 power supply rails. Each power supply channel’s output voltage is monitored and the LTM2987 monitors its own internal die temperature.

DC2023A
LTM2987CY Demo Board | 16 Power Supply Manager [Requires DC1613]

Reference Designs

Stratix 10 GX PCIE FPGA Development Kit
Intel Stratix 10 FPGA PCIe Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX PCIe development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations an alternate power tree that allow for direct power conversion from 12V input is provided below.
Intel Stratix 10 FPGA PCIe Development Kit

Latest Discussions

Recently Viewed