LTC7065

RECOMMENDED FOR NEW DESIGNS

100V Half-Bridge Driver with Adaptive Shoot-Through Protection

Part Details

  • 100V Maximum Input Voltage Independent of IC Supply Voltage VCC
  • 6V to 14V VCC and Bottom Gate Driver Voltage
  • 4V to 14V Top Gate Driver Voltage
  • 1.3Ω Pull-Down, 1.6Ω Pull-Up
  • Adaptive Shoot-Through Protection
  • Three-State PWM Input with Enable Pin
  • VCC UVLO and Floating Supply UVLO
  • Drives Dual N-Channel MOSFETs
  • Available in Thermally Enhanced 10-LEAD MSOP Package
LTC7065
100V Half-Bridge Driver with Adaptive Shoot-Through Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7065
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC7065-AZ

100V Half-Bridge Driver with Adaptive Shoot-Through Protection

Product Details

The EVAL-LTC7065-AZ evaluation circuit features LTC7065 driving two N-channel MOSFETs in a half-bridge configuration. The PWM input control is 5V logic compatible and controls both gate outputs, with one output being a complement of the other. The evaluation board has several unpopulated PCB pads to help facilitate the user in customizing the board for their application.

The LTC7065 driver has powerful 1.2Ω pull-down and 1.6Ω pull-up MOSFET drivers driving two 100V Nchannel MOSFETs.

EVAL-LTC7065-AZ
100V Half-Bridge Driver with Adaptive Shoot-Through Protection

Latest Discussions

No discussions on LTC7065 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed