LTC7001

RECOMMENDED FOR NEW DESIGNS

Fast 150V High Side NMOS Static Switch Driver

Part Details

  • Wide Operating VIN: Up to 135V (150V Abs Max)
  • 1Ω Pull-Down, 2.2Ω Pull-Up for Fast Turn-On and Turn-Off Times with 35ns Propagation Delays
  • Internal Charge Pump for 100% Duty Cycle
  • Adjustable Turn-On Slew Rate
  • Gate Driver Supply from 3.5V to 15V
  • Adjustable VIN Overvoltage Lockout
  • Adjustable Driver Supply VCC Undervoltage Lockout
  • CMOS Compatible Input
  • Thermally Enhanced, High Voltage Capable 10-Lead MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7001
Fast 150V High Side NMOS Static Switch Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7001
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADALM-SR1

Switching Regulator Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs on buck and boost power converters
  • Illustrates important concepts related to buck and boost converters:
    • Continuous vs. Discontinuous Conduction Modes
    • Open loop operation
    • Voltage mode control
    • Current mode control
  • Independently adjustable parameters: frequency, duty cycle, voltage/current mode
  • Onboard current sense amplifiers and adjustable load minimize equipment requirements.

Product Details

The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:

  • Boost and Buck converter elements and open-loop operation
  • Buck Converters: closed loop operation
  • Boost Converters: closed loop operation

The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:

  • 5V USB wall adapter
  • Basic adjustable power supply for input power (0-12V, 2A)
  • Multimeter
  • ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)

eval board
DC2708A

LTC7001EMSE Demo Board | High Side NMOS Driver; 0V ≤ VIN ≤135V, IOUT up to 5A

Product Details

Demonstration circuit 2708A is a 135V, high side switch featuring the LTC7001. The demo board is designed to switch a 5A output load from 0V up to 135V. This board offers a low 50ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.

eval board
AD-BMSE2E3W-SL

72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers

Features and Benefits

  • Variable 72 V to 96 V voltage range, suitable for E2W/E3W applications
  • ASIL-D compliant and automotive grade BMS chip
  • Built-in charge, pre-charge, and discharge circuitry
  • 1.8 mV total measurement error (TME) for cell voltage monitoring
  • High performance cell/pack voltage and current monitoring​
  • On-board isoSPI communication​
  • Low Power Cell Monitoring (LPCM) capability​
  • GPIO Controllable FET Monitoring​
  • ADBMS6830 GPIO input ready for NTC sensors​
  • Low Power MAX32690 MCU​
  • UART and CAN Communication​
  • SOC and SOH thru Enhanced Coulomb Counting Technique​
  • E2W/E3W Basic System Behavior Modes​
  • Embedded Application-ready (via CLI)​
  • With GUI capable of the following measurements and fault detection:​
    • Cell Monitoring​
    • Voltage and Current Pack Monitoring​
    • Charge Current Monitoring​
    • Discharge Current Monitoring​
    • Temperature Monitoring​
    • Cell OV/UV Detection​
    • Cell/GPIO Open-wire Detection​
    • Cell Balancing​

Product Details

The AD-BMSE2E3W-SL is a BMS reference design for light electric vehicles (LEVs). With a voltage range of 72 V to 96 V, this solution is suitable for electric 2-wheeler and 3-wheeler vehicles with high current capacity ranging up to 100 A. ​​

This single-board system utilizes the best-in-class ADBMS6830 cell monitoring chip that is capable of monitoring up to 2x 16-channel. This board also features battery pack monitoring using the ADBMS2950. ​The ADBMS6822 dual isoSPI transceiver provides a built-in 2-wire reversible isoSPI connection, which simplifies the communication of BMS parts in a daisy chain configuration before sending the data to SPI lines in the microcontroller. ​​

The on-board MAX32690 MCU, when loaded with the firmware, can perform BMS measurements such as cell voltage (average and filtered), and pack voltage and pack current measurement. The board also has a charge, pre-charge, and discharge mode that can be controlled by the ADBMS2950 pack monitor chip.​

The AD-BMSE2E3W-SL is designed to perform either in embedded mode or using a GUI, where it calculates the battery's State of Charge (SoC) and State of Health (SoH) through enhanced coulomb counting technique.​

APPLICATIONS

  • Electric and hybrid 2-wheeler vehicles
  • Electric and hybrid 3-wheeler vehicles
  • Light electric vehicles

ADALM-SR1
Switching Regulator Active Learning Module
DC2708A
LTC7001EMSE Demo Board | High Side NMOS Driver; 0V ≤ VIN ≤135V, IOUT up to 5A
AD-BMSE2E3W-SL
72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers

Latest Discussions

Recently Viewed