LTC5591

PRODUCTION

Dual 1.3GHz to 2.3GHz High Dynamic Range Downconverting Mixer

Part Models
2
1ku List Price
Starting From $10.23
Viewing:

Part Details

  • Conversion Gain: 8.5dB at 1950MHz
  • IIP3: 26.2dBm at 1950MHz
  • Noise Figure: 9.9dB at 1950MHz
  • 15.5dB NF Under 5dBm Blocking
  • High Input P1dB
  • 47dB Channel-to-Channel Isolation
  • 1.25W Power Consumption at 3.3V
  • Low Power Mode: <800mW Consumption
  • Independent Channel Shutdown Control
  • 50Ω Single-Ended RF and LO Inputs
  • LO Input Matched In All Modes
  • 0dBm LO Drive Level
  • Small Package and Solution Size
  • –40°C to 105°C Operation
LTC5591
Dual 1.3GHz to 2.3GHz High Dynamic Range Downconverting Mixer
Wideband Receiver Wideband Conversion Gain, IIP3 and NF vs IF Frequency (Mixer Only, Measured on  Evaluation Board) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Control VGAs 1
LT5554 PRODUCTION Broadband Ultra Low Distortion 7-Bit Digitally Controlled VGA
Fully Differential Amplifiers 3
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
LT6604-15 RECOMMENDED FOR NEW DESIGNS Dual Very Low Noise, Differential Amplifier and 15MHz Lowpass Filter
LTC6420-20 LAST TIME BUY Dual Matched 1.8GHz Differential Amplifiers/ADC Drivers
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Standard High Speed A/D Converters 1
LTC2155-14 PRODUCTION Dual 14-Bit 170Msps ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1710A-B

LTC5591 | Dual 1.3GHz to 2.3GHz High Dynamic Range Down Mixer Demo Circuit, IF=190MHz, +/-30MHz BW.

Product Details

DC1710A-B: Demo Board for the LTC5591 Dual 1.3GHz to 2.3GHz High Dynamic Range Downconverting Mixer.


 


DC1710A-B
LTC5591 | Dual 1.3GHz to 2.3GHz High Dynamic Range Down Mixer Demo Circuit, IF=190MHz, +/-30MHz BW.
DC1710A-B - Schematic

Latest Discussions

Recently Viewed