LT6604-15

RECOMMENDED FOR NEW DESIGNS

Dual Very Low Noise, Differential Amplifier and 15MHz Lowpass Filter

Part Models
4
1ku List Price
Starting From $7.73

Part Details

  • Dual Differential Amplifier with 15MHz Lowpass Filters
    • 4th Order Filters
    • Approximates Chebyshev Response
    • Guaranteed Phase and Gain Matching
    • Resistor-Programmable Differential Gain
  • 76dB Signal-to-Noise (3V Supply, 2VP-P Output)
  • Low Distortion, 2VP-P, 800Ω Load, VS = 3V
    • 1MHz: 86dBc 2nd, 90dBc 3rd
    • 10MHz: 63dBc 2nd, 69dBc 3rd
  • Specified for Operation with 3V, 5V and ±5V Supplies
  • Fully Differential Inputs and Outputs
  • Adjustable Output Common Mode Voltage
  • Small 4mm × 7mm × 0.75mm QFN Package
LT6604-15
Dual Very Low Noise, Differential Amplifier and 15MHz Lowpass Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1418A-D

LT6604-15 | Dual Matched 15MHz 4th Order LP Filter Demo Board

Product Details

DC1418A-D: Demo Board for the LT6604-15 Dual Very Low Noise, Differential Amplifier and 15MHz Lowpass Filter.

DC1418A-D
LT6604-15 | Dual Matched 15MHz 4th Order LP Filter Demo Board

Latest Discussions

No discussions on LT6604-15 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed