LTC5567

PRODUCTION

300MHz to 4GHz Active Downconverting Mixer with Wideband IF

Part Models
2
1ku List Price
Starting From $8.07
Viewing:

Part Details

  • High IIP3: +26.9dBm at 1950MHz
  • 1.9dB Conversion Gain
  • Low Noise Figure: 11.8dB at 1950MHz
  • 16.5dB NF Under 5dBm Blocking
  • Low Power: 294mW
  • Wide IF Frequency Range Up to 2.5GHz
  • LO Input 50Ω Matched when Shutdown
  • –40°C to 105°C Operation (TC)
  • Very Small Solution Size
  • Pin Compatible with LT5557
  • 16-Lead (4mm × 4mm) QFN package
LTC5567
300MHz to 4GHz Active Downconverting Mixer with Wideband IF
DPD Observation Receiver Mixer with 500MHz IF Bandwidth and  +13dBm Input P1dB into 200Ω Load Voltage Conversion Gain, IIP3  and NF vs IF Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
Gain Blocks 1
LTC6430-15 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Standard High Speed A/D Converters 2
LTC2153-14 NOT RECOMMENDED FOR NEW DESIGNS 14-Bit 310Msps ADC
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1861A

LTC5567 | 300MHz to 4GHz High Linearity Active Downconverting Mixer with Wideband IF Demo Board

Product Details

DC1861A: Demo Board for the LTC5567 300MHz to 4GHz Active Downconverting Mixer with Wideband IF.


 


DC1861A
LTC5567 | 300MHz to 4GHz High Linearity Active Downconverting Mixer with Wideband IF Demo Board
DC1861A Demo Board DC1861A Demo Board DC1861A - Schematic

Latest Discussions

Recently Viewed