LTC6430-15

RECOMMENDED FOR NEW DESIGNS

High Linearity Differential RF/IF Amplifier/ADC Driver

Part Details

  • 50.0dBm OIP3 at 240MHz into a 100Ω Diff Load
  • NF = 3.0dB at 240MHz
  • 20MHz to 2000MHz Bandwidth
  • 15.2dB Gain
  • A-Grade 100% OIP3 Tested at 240MHz
  • 1.0nV/√Hz Total Input Noise
  • S11 < –15dB Up to 1.2GHz
  • S22 < –15dB Up to 1.2GHz
  • >2.75VP-P Linear Output Swing
  • P1dB = 24.0dBm
  • Insensitive to VCC Variation
  • 100Ω Differential Gain-Block Operation
  • Input/Output Internally Matched to 100Ω Diff
  • Single 5V Supply
  • DC Power = 800mW
  • Unconditionally Stable
  • 4mm × 4mm, 24-Lead QFN Package
LTC6430-15
High Linearity Differential RF/IF Amplifier/ADC Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Gain Blocks 1
LTC6431-15 RECOMMENDED FOR NEW DESIGNS 50Ω Gain Block IF Amplifier
Single, Double, and Triple Balanced Mixers 1
LTC5551 PRODUCTION 300MHz to 3.5GHz Ultra-High Dynamic Range Downconverting Mixer
Standard High Speed A/D Converters 2
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
LTC2158-14 NOT RECOMMENDED FOR NEW DESIGNS Dual 14-Bit 310Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
DC1774A-B

LTC6430-15 400-1000MHz board

Product Details

DC1774A-B: Demo Board for the LTC6430-15 High Linearity Differential RF/IF Amplifier/ADC Driver.


 


eval board
DC2032A

LTC6430-15 75Ω IF Amplifier board

Product Details

DC2032A: Demo Board for the LTC6430-15 High Linearity Differential RF/IF Amplifier/ADC Driver.


 


eval board
DC2153A

LTC6430-15 Demoboard 300MHz to 1700MHz Differential ADC Driver/IF/RF Amplifier

Product Details

Demonstration circuit 2153A features the LTC6430-15 differential ADC/IF Amplifier. The LTC6430-15 has a power gain of 15.2dB and is part of the LTC6430-YY amplifier series.



eval board
DC1774A-A

LTC6430-15 100-400MHz board

Product Details

DC1774A-A: Demo Board for the LTC6430-15 High Linearity Differential RF/IF Amplifier/ADC Driver.


 


eval board
DC1946A

LTC6430-15 with LTC2158-14 Combo Demoboard | 15dB IF Amplifier with 14-bit 310Msps Dual ADC, requires DC1371

Product Details

Demonstration circuit 1946A supports the LTC6430 and the LTC2158 high speed ADC. It was specially designed for applications that include an LTC6430, a high speed amplifier with 15dB of gain.


 


eval board
DC2090A

LTC6430-15 Demo Board | 50MHz to 1200MHz Parallel Connected, Boosted OIP3, ADC/IF Amplifier

Product Details

Demonstration circuit 2090A features two LTC6430-15s differential ADC/IF Amplifier connected in parallel at the inputs and outputs, boosting the output third order intercept point (OIP3) and the output power each by about 3dB higher. The parallel connection reduces the differential input and output impedance by one-half so the composite amplifier has 50Ω differential input and output impedances, this demo circuit uses 1:1 balun transformers to convert the differential I/O impedances to 50Ω single-ended so that the DC2090A can be easily evaluated with most RF test equipment.

DC1774A-B
LTC6430-15 400-1000MHz board
DC2032A
LTC6430-15 75Ω IF Amplifier board
DC2153A
LTC6430-15 Demoboard 300MHz to 1700MHz Differential ADC Driver/IF/RF Amplifier
DC1774A-A
LTC6430-15 100-400MHz board
DC1946A
LTC6430-15 with LTC2158-14 Combo Demoboard | 15dB IF Amplifier with 14-bit 310Msps Dual ADC, requires DC1371
DC2090A
LTC6430-15 Demo Board | 50MHz to 1200MHz Parallel Connected, Boosted OIP3, ADC/IF Amplifier

Latest Discussions

No discussions on LTC6430-15 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed