LTC5541

PRODUCTION

1.3GHz to 2.3GHz High Dynamic Range Downconverting Mixer

Part Models
2
1ku List Price
Starting From $8.41
Viewing:

Part Details

  • Conversion Gain: 7.8dB at 1950MHz
  • IIP3: 26.4dBm at 1950MHz
  • Noise Figure: 9.6dB at 1950MHz
  • 16dB NF Under +5dBm Blocking
  • High Input P1dB
  • 3.3V Supply, 630mW Power Consumption
  • Shutdown Pin
  • 50Ω Single-Ended RF and LO Inputs
  • LO Inputs 50Ω Matched when Shutdown
  • High Isolation LO Switch
  • 0dBm LO Drive Level
  • High LO-RF and LO-IF Isolation
  • Small Solution Size
  • 20-Lead (5mm × 5mm) QFN package
LTC5541
1.3GHz to 2.3GHz High Dynamic Range Downconverting Mixer
Wideband Receiver Wideband Conversion Gain, IIP3  and NF vs IF Output Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 3
LTC6400-14 LAST TIME BUY 2.4GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Standard High Speed A/D Converters 1
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1431A-B

LTC5541IUH Demo Board | Optimized for RF = 1.3GHz to 2.3GHz, LO = 1.4GHz to 2GHz, IF = 190MHz

Product Details

DC1431A-B: Demo Board for the LTC5541 1.3GHz to 2.3GHz High Dynamic Range Downconverting Mixer.

DC1431A-B
LTC5541IUH Demo Board | Optimized for RF = 1.3GHz to 2.3GHz, LO = 1.4GHz to 2GHz, IF = 190MHz
DC1431A-B - Schematic

Latest Discussions

Recently Viewed