LTC4449

PRODUCTION

High Speed Synchronous N-Channel MOSFET Driver

Part Models
4
1ku List Price
Starting From $1.53
Viewing:

Part Details

  • 4V to 6.5V VCC Operating Voltage
  • 38V Maximum Input Supply Voltage
  • Adaptive Shoot-Through Protection
  • Rail-to-Rail Output Drivers
  • 3.2A Peak Pull-Up Current
  • 4.5A Peak Pull-Down Current
  • 8ns TG Rise Time Driving 3000pF Load
  • 7ns TG Fall Time Driving 3000pF Load
  • Separate Supply to Match PWM Controller
  • Drives Dual N-Channel MOSFETs
  • Undervoltage Lockout
  • Low Profile (0.75mm) 2mm × 3mm DFN Package
LTC4449
High Speed Synchronous N-Channel MOSFET Driver
Synchronous Buck Converter Driver LTC4449 Driving 3000pF Capacitive Loads Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.

Latest Discussions

Recently Viewed