LTC4355

RECOMMENDED FOR NEW DESIGNS

Positive High Voltage Ideal Diode-OR with Input Supply and Fuse Monitors

Part Models
14
1ku List Price
Starting From $3.06
Viewing:

Part Details

  • Replaces Power Schottky Diodes
  • Controls N-Channel MOSFETs
  • 0.3μs Turn-Off Time Limits Peak Fault Current
  • Wide Operating Voltage Range: 9V to 80V
  • Smooth Switchover without Oscillation
  • No Reverse DC Current
  • Monitors VIN, Fuse, and MOSFET Diode
  • Available in 14-Lead (4mm × 3mm) DFN, 16-Lead MS and SO Packages
LTC4355
Positive High Voltage Ideal Diode-OR with Input Supply and Fuse Monitors
+48V Diode-OR Power Dissipation vs Load Current Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4260 RECOMMENDED FOR NEW DESIGNS Positive High Voltage Hot Swap Controller with I2C Compatible Monitoring
PowerPath, Ideal Diodes, and Load Switches 1
LTC4353 RECOMMENDED FOR NEW DESIGNS Dual Low Voltage Ideal Diode Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4355
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-GMSL2ETH-SL

FPGA-based 8x GMSL to 10 Gb Ethernet Adapter

Features and Benefits

  • Edge compute platform for machine vision and real-time sensor fusion for autonomous robots and vehicles applications
  • 8 x GMSL2 camera interfaces with up to 6 Gbps/channel
  • 10 Gbps SFP+ Ethernet interface
  • IEEE 1588 Precision Time Protocol for synchronization with host systems and other edge devices
  • Advanced embedded processing capabilities
  • ROS2 compliant
  • Advanced camera triggering functions and control features
  • Open-source software stack and FPGA design to enable custom applications development

Product Details

The AD-GMSL2ETH-SL is an edge compute platform enabling low-latency data transfer from eight Gigabit Multimedia Serial Link™ (GMSL) interfaces on to a 10 Gb Ethernet link. The target applications include autonomous robots and vehicles where machine vision and real-time sensor fusion is critical.

The system includes two MAX96724 Quad Tunneling GMSL2/1 to CSI-2 Deserializers, enabling connectivity to eight GMSL cameras. The video data from the cameras is transferred from the MAX96724 deserializers via MIPI CSI2 interfaces to an AMD KV26 System on Module which implements the logic to aggregate the video data from all the GMSL cameras into a 10 Gb Ethernet link, so that it can be sent to a central processing unit.

The IEEE 1588 Precision Time Protocol (PTP) with hardware timestamping is supported, enabling accurate synchronization with host systems and other edge devices. The AD9545 Quad Input, 10-Output, Dual DPLL/IEEE 1588, 1 pps Synchronizer and Jitter Cleaner is used to generate the required clocks for the 10 Gb Ethernet interface and the PTP logic.

A software networking stack can be used to realize the communication over the 10 Gb Ethernet link. Since the system runs Linux tools like gstreamer can be used to send the video data to a host and remote connection into the system is possible via ssh. The software network stack has limitations in terms of the maximum achievable transfer rate, and for this reason there is also the option to have an FPGA accelerated UDP or TCP implementation with Real Time Transfer (RTP) protocol for data packetization, which can get up to the maximum achievable data rate on the 10 Gb ethernet interface.

Accurate camera triggering control is achieved through dedicated FPGA logic, with configurable frequency and phase as well as selecting the trigger source between the internal logic and external signals.

Sixteen (16) general purpose I/O pins are available with software configurable functionality, operating at 3.3 V voltage level. A RS232 dedicated interface can be used to connect UART peripherals such as GNSS devices.

The design is accompanied by an open-source software stack and FPGA design, and reference applications, enabling custom software development to start from a proven implementation.

APPLICATIONS

  • Autonomous robots and vehicles

eval board
DC1066A

LTC4355 Demoboard | Positive High Voltage Ideal Diode-OR

Product Details

DC1066A: Demo Board for the LTC4355 Positive High Voltage Ideal Diode-OR with Input Supply and Fuse Monitors.

AD-GMSL2ETH-SL
FPGA-based 8x GMSL to 10 Gb Ethernet Adapter
AD-GMSL2ETH-SL Board Photo Angle View AD-GMSL2ETH-SL Board Photo Top View AD-GMSL2ETH-SL Board Photo Bottom View AD-GMSL2ETH-SL Block Diagram
DC1066A
LTC4355 Demoboard | Positive High Voltage Ideal Diode-OR
DC1066A Demo Board DC1066A Demo Board DC1066A Demo Board DC1066A Demo Board DC1066A - Schematic

Latest Discussions

Recently Viewed