LTC4290

PRODUCTION

8-Port PoE/PoE+/LTPoE++ PSE Analog Controller

Part Details

  • Eight Independent PSE Channels
  • Compliant with IEEE 802.3at Type 1 and 2
  • Chipset Provides Electrical Isolation
    • Reduced BOM Cost
    • Eliminates up to 6 High Speed Opto-Couplers
    • Eliminates Isolated 3.3V Power Supply
  • Low Power Dissipation
    • 0.25Ω Sense Resistance Per Channel
  • Very High Reliability 4-Point PD Detection
    • 2-Point Forced Voltage
    • 2-Point Forced Current
  • VEE and VPORT Monitoring
  • 1 Second Rolling IPORT Averaging
  • Supports 2-Pair and 4-Pair Output Power
  • 1MHz I2C Compatible Serial Control Interface
  • Available In Three Power Grades
    • A-Grade – LTPoE++ 38.7W to 90W
    • B-Grade – PoE+ 25.5W
    • C-Grade – PoE 13W
  • Available In a 40-Lead 6mm × 6mm (LTC4290) and 24-Lead 4mm × 4mm (LTC4271) QFN Package

There is a newer version of this part available

LTC9101-2 RECOMMENDED FOR NEW DESIGNS

12/24-Port IEEE 802.3bt 4-pair PoE PSE Digital Controller

LTC4290
8-Port PoE/PoE+/LTPoE++ PSE Analog Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
PoE Power Sourcing Equipment (PSE) 1
LTC4270 PRODUCTION 12-Port PoE/PoE+/LTPoE++ PSE Analog Controller
PoE Powered Device (PD) 1
LT4275 PRODUCTION LTPoE++/PoE+/PoE PD Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1843B

LTC4290B/LTC4271: (DC1680 + DC1842) 8-Port 25.5W Demo Kit (requires DC590)

Product Details

Demonstration kit DC1843B is an 8-port Ethernet Alliance certified IEEE 802.3at Type 2 power sourcing equipment (PSE) composed of a DC1842B daughter card and DC1680B motherboard. The kit is used for evaluation of the LTC4290B and LTC4271 PSE chipset. Up to 8 powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC1843 for I2C interfacing with QuikEval. This demonstration manual provides a Quick Start Procedure, a DC1842B overview, a DC1680B overview, schematics, and layout printouts. Refer to the Layout Guide for Demonstration Circuit 1842B when laying out the LTC4290B/LTC4271 circuit. Contact Analog Devices for this document.

The DC1842B has increased surge protection over the DC1842A. The DC1680B uses discrete Ethernet transformers while the DC1680A has an integrated 12-port RJ45 jack.

DC590B
Isolated USB Serial Controller for QuikEval-Compatible Demo Boards
DC1843B
LTC4290B/LTC4271: (DC1680 + DC1842) 8-Port 25.5W Demo Kit (requires DC590)

Latest Discussions