LTC4282

RECOMMENDED FOR NEW DESIGNS

High Current Hot Swap Controller with I2C Compatible Monitoring

Part Details

  • Allows Safe Board Insertion Into Live Backplane
  • 12-/16-Bit ADC with ±0.9% Total Unadjusted Error
  • Monitors Current, Voltage, Power and Energy
  • Controls Two Parallel N-Channel MOSFETs for SOA Sharing in High Current Applications
  • Internal EEPROM for Nonvolatile Configuration
  • Wide Operating Voltage Range: 2.9V to 33V
  • I2C/SMBus Digital Interface (Coexists with PMBus Devices)
  • 12V Gate Drive for Lower MOSFET RDS(ON)
  • Programmable Current Limit with 2% Accuracy
  • MOSFET Power Limiting with Current Foldback
  • Continuously Monitors MOSFET Health
  • Stores Minimum and Maximum Measurements
  • Alerts When Alarm Thresholds Exceeded
  • Input Overvoltage and Undervoltage Protection
  • Internal ±5% or External Timebases
  • 32-Pin 5mm × 5mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC4282
High Current Hot Swap Controller with I2C Compatible Monitoring
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4222 PRODUCTION Dual Hot Swap Controller with I2C Compatible Monitoring
LTC4281 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller with I2C Compatible Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4282

Linduino 3

LTC4282 Hot Swap Controller Design Tool

Open Tool

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2442A

LTC4282 Demo Board | 200A Hot Swap Controller with Telemetry [Requires DC1613]

Product Details

Demonstration circuit 2442A features the LTC4282 high current Hot Swap controller. The LTC4282 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Nonvolatile configuration allows for flexibility in the autonomous generation of alerts and response to faults. The LTC4282 provides a rich set of features to support Hot Swap applications including:


  • 12- to 16-Bit ADC Monitors Current, Voltage, Power and Energy
  • Controls Two Sets of Parallel MOSFETs for High Current Applications
  • I2C/SMBus Interface
  • Nonvolatile Configuration and Logging Functions
  • Generates Alerts on ADC Measurements Outside Limits
  • Software Adjustable Current Limit with Foldback
  • Three General Purpose Input/Outputs

eval board
DC2024A-B

LTC4282 Demo Board with Programming Socket | 100A Hot Swap Controller with Telemetry [requires DC1613]

Product Details

Demonstration circuit 2024A features the LTC4282 high current Hot Swap controller. The LTC4282 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Non-volatile configuration allows for flexibility in the autonomous generation of alerts and response to faults.


 

eval board
DC2024A-A

LTC4282 Demo Board | 100A Hot Swap Controller with Telemetry [requires DC1613]

Product Details

Demonstration circuit 2024A features the LTC4282 high current Hot Swap controller. The LTC4282 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Non-volatile configuration allows for flexibility in the autonomous generation of alerts and response to faults.


 

DC2442A
LTC4282 Demo Board | 200A Hot Swap Controller with Telemetry [Requires DC1613]
DC2024A-B
LTC4282 Demo Board with Programming Socket | 100A Hot Swap Controller with Telemetry [requires DC1613]
DC2024A-A
LTC4282 Demo Board | 100A Hot Swap Controller with Telemetry [requires DC1613]

Latest Discussions

Recently Viewed