LTC4270

RECOMMENDED FOR NEW DESIGNS

12-Port PoE/PoE+/LTPoE++ PSE Analog Controller

Part Models
6
1ku List Price
Starting From $10.67
Viewing:

Part Details

  • 12 Independent PSE Channels
  • Compliant with IEEE 802.3at Type 1 and 2
  • Chipset Provides Electrical Isolation
    • Reduced BOM Cost
    • Eliminates up to 6 High Speed Opto-Couplers
    • Eliminates Isolated 3.3V Power Supply
  • Low Power Dissipation
    • 0.25Ω Sense Resistance Per Channel
  • Very High Reliability 4-Point PD Detection
    • 2-Point Forced Voltage
    • 2-Point Forced Current
  • VEE and VPORT Monitoring
  • 1 Second Rolling IPORT Averaging
  • Supports 2-Pair and 4-Pair Output Power
  • 1MHz I2C Compatible Serial Control Interface
  • Available In Three Power Grades
    • A-Grade – LTPoE++ 38.7W to 90W
    • B-Grade – PoE+ 25.5W
    • C-Grade – PoE 13W
  • Available In 52-Lead 7mm × 8mm (LTC4270) and 24‑Lead 4mm × 4mm (LTC4271) QFN Packages

There is a newer version of this part available

LTC9101-2 RECOMMENDED FOR NEW DESIGNS

12/24-Port IEEE 802.3bt PoE PSE Controller

LTC4270
12-Port PoE/PoE+/LTPoE++ PSE Analog Controller
LTC4270/LTC4271 Application Circuit Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
PoE Powered Device (PD) 1
LT4275 RECOMMENDED FOR NEW DESIGNS LTPoE++/PoE+/PoE PD Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1840C

LTC4270B/LTC4271 Demo Board Kit | DC1680 + DC1682, 12-Port 25.5W PSE (Requires DC590)

Product Details

Demonstration kit DC1840C is a 12-port Ethernet Alliance certified IEEE 802.3at Type 2 power sourcing equipment (PSE) composed of a DC1682B daughter card and DC1680B mother board. The kit is used for evaluation of the LTC4270B and LTC4271 PSE chipset. Up to 12 powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC1840 for I2C interfacing with QuikEval. This demonstration manual provides a Quick Start Procedure, a DC1682 overview, a DC1680 overview, schematics, and layout printouts.

DC1840C
LTC4270B/LTC4271 Demo Board Kit | DC1680 + DC1682, 12-Port 25.5W PSE (Requires DC590)
DC1840C Application Circuit DC1840C Application Circuit DC1840C Application Circuit DC1840C Application Circuit DC1840C Application Circuit DC1840C Application Circuit DC1840C Application Circuit EA Certified 3 EA Certified 4
DC590B
Isolated USB Serial Controller for QuikEval-Compatible Demo Boards
DC590B Demo Board DC590B Demo Board DC590B Demo Board DC590B Demo Board DC590B - Schematic

Latest Discussions

Recently Viewed