LTC3888-2

PRE-RELEASE

Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management

Part Models
4
1ku List Price
Starting From $6.70

Part Details

  • PMBus/I2C Compliant Serial Interface
    • Monitor Voltage, Current, Temperature and Faults
    • Digitally Program VOUT, Margins, UV, OV, Current Limit, Soft-Start/Stop and Sequencing
  • Expandable to >16 Phases
  • 4.5V ≤ VIN ≤ 26.5V, 0.3V ≤ VOUT ≤ 3.45V
  • ±0.5% Output Voltage Accuracy
  • Programmable PWM Loop Compensation
  • Accurate PolyPhase® Current Sharing
  • Internal EEPROM with ECC and Fault Logging
  • DrMOS Output Current Monitor Interface
  • DrMOS Temperature/Fault Bus Interface
  • DrMOS Gate Drive Supply Monitor
  • Load Step Emulation
  • Internal or External PWM Clock from 250kHz to 1MHz
  • 52-Pin (5mm × 8mm) QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3888-2
Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3888
  • LTC3888-1

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3888-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed