LTC3226

RECOMMENDED FOR NEW DESIGNS

2-Cell Supercapacitor Charger with Backup PowerPath Controller

Part Details

  • 1x/2x Multimode Charge Pump Supercapacitor Charger
  • Automatic Cell Balancing
  • Ideal Diode Main PowerPath Controller (VIN to VOUT)
  • Internal 2A LDO Backup Supply (CPO to VOUT)
  • Automatic Main/Backup Switchover
  • Input Voltage Range: 2.5V to 5.5V
  • Programmable SCAP Charge Voltage
  • Programmable Input Current Limit (315mA Max)
  • No Load IVIN = 55μA (Typical)
  • Low Profile, 16-Lead 3mm × 3mm QFN Package
LTC3226
2-Cell Supercapacitor Charger with Backup PowerPath Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Supercapacitor Chargers 2
LTC3225 PRODUCTION 150mA Supercapacitor Charger
LTC4425 RECOMMENDED FOR NEW DESIGNS Linear SuperCap Charger with Current-Limited Ideal Diode and V/I Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3226
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1735A

LTC3226EUD Demo Board | 2-Cell Supercap Charger with Backup PowerPath Controller

Product Details

DC1735A: Demo Board for the LTC3226 2-Cell Supercapacitor Charger with Backup PowerPath Controller.

DC1735A
LTC3226EUD Demo Board | 2-Cell Supercap Charger with Backup PowerPath Controller

Latest Discussions

Recently Viewed