LTC4425

RECOMMENDED FOR NEW DESIGNS

Linear SuperCap Charger with Current-Limited Ideal Diode and V/I Monitor

Part Models
8
1ku List Price
Starting From $2.72

Part Details

  • 50mΩ Ideal Diode from VIN to VOUT
  • Smart Charge Current Profile Limits Inrush Current
  • Internal Cell Balancer (No External Resistors)
  • Programmable Output Voltage (LDO Mode)
  • Programmable VIN to VOUT Current Limit
  • Continuous Monitoring of VIN to VOUT Current via PROG Pin
  • Low Quiescent Current: 20μA
  • VIN Power Fail, PGOOD Indicator
  • 2.45V/2.7V Cell Protection Shunts (4.9V/5.4V SuperCap Max Top-Off Voltage)
  • 3A Peak Current Limit, Thermal Limiting
  • Tiny Application Circuit, 3mm × 3mm × 0.75mm DFN and 12-Lead MSOP Packages
LTC4425
Linear SuperCap Charger with Current-Limited Ideal Diode and V/I Monitor
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8052
LTM8052A
36VIN, 5A, 2-Quadrant CVCC Step-Down μModule Regulator
Supercapacitor Chargers 1
LTC3625 RECOMMENDED FOR NEW DESIGNS 1A High Efficiency 2-Cell Supercapacitor Charger with Automatic Cell Balancing
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4425
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1589A

LTC4425EDD Demo Board | Linear SuperCap Charger with Current-Limited Ideal Diode and V/I Monitor

Product Details

DC1589A: Demo Board for the LTC4425 Linear SuperCap Charger with Current-Limited Ideal Diode and V/I Monitor.

DC1589A
LTC4425EDD Demo Board | Linear SuperCap Charger with Current-Limited Ideal Diode and V/I Monitor

Latest Discussions

Recently Viewed