LTC2387-18
PRODUCTION18-Bit, 15Msps SAR ADC
- Part Models
- 4
- 1ku List Price
- Starting From $34.79
Part Details
- 15Msps Throughput Rate
- No Pipeline Delay, No Cycle Latency
- 95.7dB SNR (Typ) at fIN = 1MHz
- 102dB SFDR (Typ) at fIN = 1MHz
- Nyquist Sampling Up to 7.5MHz Input
- Guaranteed 18-Bit, No Missing Codes
- ±3LSB INL (Max)
- 8.192VP-P Differential Inputs
- 5V and 2.5V Supplies
- Internal 20ppm/°C (Max) Reference
- Serial LVDS Interface
- 125mW Power Dissipation
- 32-Pin (5mm × 5mm) QFN Package
The LTC2387-18 is a low noise, high speed, 18-bit 15Msps successive approximation register (SAR) ADC ideally suited for a wide range of applications. The combination of excellent linearity and wide dynamic range makes the LTC2387-18 ideal for high speed imaging and instrumentation applications. No latency operation provides a unique solution for high speed control loop applications. The very low distortion at high input frequencies enables communications applications requiring wide dynamic range and significant signal bandwidth.
To support high speed operation while minimizing the number of data lines, the LTC2387-18 features a serial LVDS digital interface. The LVDS interface has one-lane and two-lane output modes, allowing the user to optimize the interface data rate for each application.
Applications
- High Speed Data Acquisition
- Imaging
- Communications
- Control Loops
- Instrumentation
- ATE
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Application Note 1
Technical Articles 8
Video 4
Product Selector Card 2
Device Drivers 1
Analog Dialogue 1
Rarely Asked Question Page 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2387CUH-18#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2387CUH-18#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2387IUH-18#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
LTC2387IUH-18#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
LTC2387CUH-18#PBF | PRODUCTION | |
LTC2387CUH-18#TRPBF | PRODUCTION | |
LTC2387IUH-18#PBF | PRODUCTION | |
LTC2387IUH-18#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 3
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
-
Input Drive Circuit with Low Distortion Up to 1MHz -
Low Power, Low Noise Input Drive Circuit for Signals Up to 8kHz
Parts | Product Life Cycle | Description |
---|---|---|
High Speed Op Amps (Bandwidth ≥ 50MHz) 1 | ||
LT6200 | PRODUCTION | 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
LT6237 | RECOMMENDED FOR NEW DESIGNS | Dual Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/SAR ADC Driver |
Single Channel A/D Converters 1 | ||
LTC2378-20 | PRODUCTION | 20-Bit, 1Msps, Low Power SAR ADC with 0.5ppm INL |
Parts | Product Life Cycle | Description |
---|---|---|
ADAQ23878 | RECOMMENDED FOR NEW DESIGNS | 18-Bit, 15 MSPS, μModule Data Acquisition Solution |
Tools & Simulations
LTspice 2
- LT6201/LTC6655 Demo Circuit - Single-Ended to Differential Amplifier for LTC2387-18
- LTC2387-18 - Precision A/D Converters
Models for the following parts are available in LTspice:
- LTC2387-16
- LTC2387-18
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolSignal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolIBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on LTC2387-18 yet. Have something to say?
Start a Discussion on EngineerZone®