LT6200

PRODUCTION

165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family

Part Models
24
1ku List Price
Starting From $1.97

Part Details

  • Low Noise Voltage: 0.95nV/√Hz (100kHz)
  • Gain Bandwidth Product:
    • LT6200/LT6201     165MHz     AV = 1
    • LT6200-5                800MHz     AV ≥ 5
    • LT6200-10              1.6GHz       AV ≥ 10
  • Low Distortion: –80dB at 1MHz, RL = 100Ω
  • Dual LT6201 in Tiny DFN Package
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Offset Voltage: 1mV Max
  • Wide Supply Range: 2.5V to 12.6V
  • Output Current: 60mA Min
  • SO-8 and Low Profile (1mm) ThinSOT Packages
  • Operating Temperature Range –40°C to 85°C
  • Power Shutdown, Thermal Shutdown
LT6200
165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT6200
  • LT6200-10
  • LT6200-5

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2403A

LT6200 ADC Driver Board | Driver for LTC2387 Family, Input Frequencies up to 1MHz

Product Details

Demonstration circuit 2403A features the LT6200 amplifier. The DC2403A includes two of these amplifiers and is designed to drive the inputs of the DC2290A demo board. The DC2290A features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the LT6200 make it an ideal candidate to drive the LTC2387.

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC2403A
LT6200 ADC Driver Board | Driver for LTC2387 Family, Input Frequencies up to 1MHz
DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed