LTC1643A

PRODUCTION

PCI-Bus Hot Swap Controller

Part Models
12
1ku List Price
Starting From $5.58
Viewing:

Part Details

  • Allows Safe Board Insertion and Removal from a Live PCI Slot
  • Works on either a Motherboard (LTC1643AH) or CompactPCI Card (LTC1643AL/LTC1643AL-1)
  • Controls –12V, 3.3V, 5V, 12V Supplies
  • Programmable Foldback Current Limit with Circuit Breaker
  • User-Programmable Supply Voltage Power-Up Rate
  • High Side Drive for External N-Channels MOSFETs
  • –12V and 12V On-Chip Switches
  • Fault and Power-Good Outputs
  • Available in a Narrow 16-Lead SSOP Package
LTC1643A
PCI-Bus Hot Swap Controller
Hot Swappable PCI Supply Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
PCI Hot Swap Controllers 1
LTC4244 PRODUCTION Rugged, CompactPCI Bus Hot Swap Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1643AH
  • LTC1643AL
  • LTC1643AL-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC225A-L

LTC1643ALCGN | PCI Hot Swap Controller, Active Low Enable

Product Details

DC225A-L: Demo Board for the LTC1643A PCI-Bus Hot Swap Controller.

eval board
DC225A-H

LTC1643AHCGN | PCI Hot Swap Controller, Active High Enable

Product Details

DC225A-H: Demo Board for the LTC1643A PCI-Bus Hot Swap Controller.

DC225A-L
LTC1643ALCGN | PCI Hot Swap Controller, Active Low Enable
DC225A-H - Schematic
DC225A-H
LTC1643AHCGN | PCI Hot Swap Controller, Active High Enable
DC225A-H - Schematic

Latest Discussions

No discussions on ltc1643a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed