LT7171/
LT7171-1

RECOMMENDED FOR NEW DESIGNS

20A, 16V, Single- or Dual Phase, Silent Switcher Step-Down Regulators with Digital Power System Management

Part Models
4
1ku List Price
Starting From $8.55

Part Details

  • Silent Switcher® Architecture: Enables a Compact, Efficient, Low EMI Solution
  • PMBus/I2C Serial Interface
    • Telemetry Read Back includes VOUT, IOUT, VIN, Die Temperature, and Faults
    • Programmable Voltage, Current Limit, Sequencing, Soft Start and Stop, Undervoltage and Overvoltage, Phase, Frequency (up to 4MHz), and Loop Compensation
    • Integrated Three Times Programmable NVM
    • Key Parameters Selectable by Resistor
  • VOUT Set Point Range: 0.4V to 5.5V
  • VOUT Accuracy: ±0.25%, 0.6V ≤ VOUT ≤ 1.375V
  • PolyPhase Load Sharing up to Four Devices
  • Differential Remote VOUT Sense
  • Fast Transient Response
  • Wide VIN Supply Range: Down to 2.9V or 1.5V with EXTVCC
  • Programmable and Synchronizable: 400kHz to 4MHz
  • 30-lead (3.5mm × 4mm) LQFN
LT7171/
LT7171-1
20A, 16V, Single- or Dual Phase, Silent Switcher Step-Down Regulators with Digital Power System Management
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LT7171-1-AZ

LT7171-1 16V PolyPhase Silent Switcher Step-Down Regulator with Digital Power System Management 2xLT7171-1, 40A

Product Details

Evaluation kit EVAL-LT7171-1-AZ has two dual-phase monolithic DC/DC synchronous step-down regulators with a 2.9V to 16V input range featuring LT®7171-1. The output can supply up to 40A continuous load current. The Silent Switcher® structure is incorporated into the LT7171-1 to minimize EMI and reduce PCB layout sensitivity. It also integrates digital power system management functionality, allowing for programmability and telemetry with a PMBus/I2C compliant serial interface. Refer to the LT7171-1 data sheet for more detailed information.

The EVAL-LT7171-1-AZ evaluation board is designed for 1.0V output with a switching frequency set at 1MHz. The controlled on-time valley current-mode control with 25ns typical minimum on-time enables a high switching frequency at a low output voltage with excellent transient response in a small overall solution size. The EVAL-LT7171-1-AZ powers up to default settings and produces power based on the NVM configuration without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the power system management features of the part, download the GUI software LTpowerPlay® onto the PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly, and store the configuration in NVM, view telemetry of voltage, current, temperature, and fault status. The NVM can be programmed up to three times.

The EVAL-LT7171-1-AZ reserves two locations for evaluations, up to a total of four LT7171-1 IC parallel operations. For a detailed parallel configuration, refer to the LT7171-1 data sheet.

GUI Download

The software can be downloaded from LTpowerPlay.

The LT7171-1 data sheet gives a complete description of the part, operation, and application information. The data sheet must be read in conjunction with this demo manual for EVAL-LT7171-1-AZ.

For more details and instructions of the LTpowerPlay, refer to LTpowerPlay GUI for the LT7171-1 Quick Start Guide.

eval board
EVAL-LT7171-AZ

LT7171 16V PolyPhase Silent Switcher Step-Down Regulator with Digital Power System Management 2xLT7171, 40A

Product Details

Evaluation kit EVAL-LT7171-AZ has two single-phase monolithic DC/DC synchronous step-down regulators with a 2.9V to 16V input range featuring LT®7171. The output can supply up to 40A continuous load current. The Silent Switcher® structure is incorporated into the LT7171 to minimize EMI and reduce PCB layout sensitivity. It also integrates digital power system management functionality, allowing for programmability and telemetry with a PMBus/I2C compliant serial interface. Refer to the LT7171 data sheet for more detailed information.

The EVAL-LT7171-AZ evaluation board is designed for 1.0V output with a switching frequency set at 1MHz. The controlled on-time valley current-mode control with 25ns typical minimum on-time enables a high switching frequency at a low output voltage with excellent transient response in a small overall solution size.

The EVAL-LT7171-AZ powers up to default settings and produces power based on the NVM configuration without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the power system management features of the part, download the GUI software LTpowerPlay® onto the PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly, and store the configuration in NVM, view telemetry of voltage, current, temperature, and fault status. The NVM can be programmed up to three times.

The EVAL-LT7171-AZ reserves two locations for evaluations, up to a total of four LT7171 IC parallel operations. For a detailed parallel configuration, refer to the LT7171 data sheet.

GUI Download

The software can be downloaded from LTpowerPlay.

The LT7171 data sheet gives a complete description of the part, operation, and application information. The data sheet must be read in conjunction with this demo manual for EVAL-LT7171-AZ.

For more details and instructions of the LTpowerPlay, refer to LTpowerPlay GUI for the LT7171 Quick Start Guide.

EVAL-LT7171-1-AZ
LT7171-1 16V PolyPhase Silent Switcher Step-Down Regulator with Digital Power System Management 2xLT7171-1, 40A
EVAL-LT7171-AZ
LT7171 16V PolyPhase Silent Switcher Step-Down Regulator with Digital Power System Management 2xLT7171, 40A

Latest Discussions

Recently Viewed