LT4363

RECOMMENDED FOR NEW DESIGNS

High Voltage Surge Stopper with Current Limit

Part Details

  • Withstands Surges Over 80V with VCC Clamp
  • Wide Operating Voltage Range: 4V to 80V
  • Adjustable Output Clamp Voltage
  • Fast Overcurrent Limit: Less Than 5μs
  • Reverse Input Protection to –60V
  • Adjustable UV/OV Comparator Thresholds
  • Low 7μA Shutdown Current
  • Shutdown Pin Withstands –60V to 100V
  • Adjustable Fault Timer
  • Controls N-Channel MOSFET
  • Less Than 1% Retry Duty Cycle During Faults, LT4363-2
  • Available in 12-Pin (4mm × 3mm) DFN, 12-Pin MSOP or 16-Pin SO Packages
LT4363
High Voltage Surge Stopper with Current Limit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4367 RECOMMENDED FOR NEW DESIGNS 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT4363-1
  • LT4363-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2062A-B

LT4363IDE-2 Demo Board: 12V System ISO-7637-2 Surge Stopper, Auto-Retry Version

Product Details

DC2062A-B: Demo Board for LT4363 High Voltage Surge Stopper with Current Limit.

eval board
DC2150A-C

28V, 5A MIL-STD-1275D Surge Stopper (Featuring LTC4366HTS8-2 and LT4363HS-2)

Product Details

Demonstration circuit 2150A uses the LTC4366-2 and LT4363-2 surge stoppers to satisfy MIL-STD-1275D. This specification, created by the United States Department of Defense, sets down requirements of electrical systems powered from a military vehicle’s 28V power supply. DC2150A’s output voltage is limited to 44V when faced with MIL-STD-1275D’s onerous surge, spike, and ripple conditions. In most circumstances, satisfying MIL-STD-1275D is as simple as placing this circuit in front of a 44V tolerant device. The default version, DC2150A-C, provides a minimum of 4A to the output in all conditions except the ±7V ripple condition (14Vpeak-to-peak). During the ripple condition, DC2150A-C provides a minimum of 2.8A to the load. Exceeding 2.8A during the input ripple condition may cause DC2150A-C to timeout and shutoff in less than MIL-STD-1275D’s one minute ripple ride-through requirement.

eval board
DC1935A-A

LT4363-1 Demo Board: High Voltage Surge Stopper with Current Limit, Latch-Off Version

Product Details

DC1935A-A: Demo Board for the LT4363 High Voltage Surge Stopper with Current Limit.


 


eval board
DC1935A-B

LT4363-2 Demo Board: High Voltage Surge Stopper with Current Limit, Auto-Retry Version

Product Details

DC1935A-B: Demo Board for the LT4363 High Voltage Surge Stopper with Current Limit.


 


eval board
DC2062A-A

LT4363IDE-1 Demo Board: 12V System ISO-7637-2 Surge Stopper, Latch-Off Version

Product Details

DC2062A-A: Demo Board for LT4363 High Voltage Surge Stopper with Current Limit.

DC2062A-B
LT4363IDE-2 Demo Board: 12V System ISO-7637-2 Surge Stopper, Auto-Retry Version
DC2150A-C
28V, 5A MIL-STD-1275D Surge Stopper (Featuring LTC4366HTS8-2 and LT4363HS-2)
DC1935A-A
LT4363-1 Demo Board: High Voltage Surge Stopper with Current Limit, Latch-Off Version
DC1935A-B
LT4363-2 Demo Board: High Voltage Surge Stopper with Current Limit, Auto-Retry Version
DC2062A-A
LT4363IDE-1 Demo Board: 12V System ISO-7637-2 Surge Stopper, Latch-Off Version

Latest Discussions