LT4294

PRODUCTION

IEEE 802.3bt PD Interface Controller

Part Models
8
1ku List Price
Starting From $1.83

Part Details

  • IEEE 802.3af/at/bt Powered Device (PD) Controller
  • Supports Up to 71.3W PDs
  • 5-Event Classification Sensing
  • Superior Surge Protection (100V Absolute Maximum)
  • Wide Junction Temperature Range (–40°C to 125°C)
  • Overtemperature Protection
  • Integrated Signature Resistor
  • External Hot Swap N-Channel MOSFET for Lowest Power Dissipation and Highest System Efficiency
  • Configurable Aux Power Support as Low as 9V
  • Easy Migration Between LTPoE++® PDs and IEEE 802.3bt PDs
  • Pin Compatible with LT4275A/B/C
  • Available in 10-Lead MSOP and 3mm × 3mm DFN Packages
LT4294
IEEE 802.3bt PD Interface Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
PowerPath, Ideal Diodes, and Load Switches 1
LT4321 RECOMMENDED FOR NEW DESIGNS PoE Ideal Diode Bridge Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT4294
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2583A

LT4294/LT4321 Demo Board | PoE++ (71W/37V to 57V) PD and Ideal Diode Bridge

Product Details

Demonstration circuit 2583 is an Ethernet Alliance certified IEEE 802.3bt compliant Power over Ethernet (PoE) powered device (PD). It features the LT4294 PD interface controller and the LT4321 PoE ideal diode bridge controller.

DC2583A
LT4294/LT4321 Demo Board | PoE++ (71W/37V to 57V) PD and Ideal Diode Bridge

Latest Discussions

Recently Viewed