LT3481

PRODUCTION

36V, 2A, 2.8MHz Step-Down Switching Regulator with 50µA Quiescent Current

Part Models
12
1ku List Price
Starting From $3.89

Part Details

  • Wide Input Range: 3.6V to 34V Operating, 36V Maximum
  • 2A Maximum Output Current
  • Low Ripple Burst Mode® Operation
    • 50µA IQ at 12VIN to 3.3VOUT 
    • Output Ripple < 15mV
  • Adjustable Switching Frequency: 300kHz to 2.8MHz
  • Low Shutdown Current: IQ < 1µA
  • Integrated Boost Diode
  • Power Good Flag
  • Saturating Switch Design: 0.18Ω On-Resistance
  • 1.265V Feedback Reference Voltage
  • Output Voltage: 1.265V to 20V
  • Soft-Start Capability
  • Synchronizable Between 275kHz to 475kHz
  • Small 10-Pin Thermally Enhanced MSOP and (3mm × 3mm) DFN Packages
LT3481
36V, 2A, 2.8MHz Step-Down Switching Regulator with 50µA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC857A

LT3481EMSE/EDD Demo Board | 2 Circuits, Integrated Boost Diode, 4.5V ≤ VIN ≤ 34V, VOUT1 = 5V @ 2A; and 8.5V ≤ VIN ≤ 22V, VOUT2 = 3.3V @ 2A

Product Details

Demonstration circuit 857 features the LT3481EMSE and LT3481EDD in two step-down converter circuits, one configured for high efficiency and the other for small size. The high efficiency circuit switching at 800kHz is designed for 3.3V/2A output from a 4.5V to 34V input. The small size circuit switching at 2MHz demonstrates the LT3481’s ability to operate with a small inductor and output capacitor. It is designed for 5V output from an 8.5V to 22V input. The wide input range of the LT3481 allows a variety of input sources. The typical sources are automotive batteries, wall adaptors and industrial supplies. The current mode control scheme creates fast transient response and good loop stability. In addition, the LT3481’s integrated boost diode reduces the parts count. The low ripple Burst Mode® Operation of LT3481 not only allows the circuit to have high efficiency over a broad current range but also provides the low output ripple at light load conditions.

DC857A
LT3481EMSE/EDD Demo Board | 2 Circuits, Integrated Boost Diode, 4.5V ≤ VIN ≤ 34V, VOUT1 = 5V @ 2A; and 8.5V ≤ VIN ≤ 22V, VOUT2 = 3.3V @ 2A

Reference Designs

DK-DEV-3C120N Dev Kit
Altera Cyclone III FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DSP-3C120N Dev Kit
Altera DSP Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-EMB-3C120N Dev Kit
Altera Embedded Systems Development Kit, Cyclone III Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone III FPGA Development Kit
Altera DSP Development Kit, Cyclone III Edition
Altera Embedded Systems Development Kit, Cyclone III Edition

Latest Discussions

No discussions on LT3481 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed