HMC826

LAST TIME BUY

Fractional-N PLL with Integrated VCO SMT, 990 - 1105 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • RF Bandwidth: 990 to 1105 MHz
  • Ultra Low Phase Noise -110 dBc/Hz in Band Typ.
  • Figure of Merit (FOM) -227 dBc
  • < 180 fs RMS Jitte
  • 24-bit Step Size, Resolution 3 Hz typ
  • Exact Frequency Mode
  • Built-in Digital Self Test
  • 40 Lead 6×6mm SMT Package: 36mm2
HMC826
Fractional-N PLL with Integrated VCO SMT, 990 - 1105 MHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed