Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF4356

RECOMMENDED FOR NEW DESIGNS

6.8 GHz Wideband Synthesizer with Integrated VCO

Part Models
2
1ku List Price
Starting From $25.05

Part Details

  • RF output frequency range: 53.125 MHz to 6800 MHz
    • Integer channel: −227 dBc/Hz
    • Fractional channel: −225 dBc/Hz
  • Integrated RMS jitter (1 kHz to 20 MHz): 97 fs for 6 GHz output
  • Fractional-N synthesizer and integer-N synthesizer
  • Pin compatible to the ADF4355
  • High resolution, 52-bit modulus
  • Phase frequency detector (PFD) operation to 125 MHz
  • Reference input frequency operation to 600 MHz
  • Maintains frequency lock over −40°C to +85°C
  • Low phase noise, voltage controlled oscillator (VCO)
  • Programmable divide by 1, 2, 4, 8, 16, 32, or 64 output
  • Analog and digital power supplies: 3.3 V
  • Charge pump and VCO power supplies: 5.0 V typical
  • Logic compatibility: 1.8 V
  • Programmable output power level
  • RF output mute function
  • Supported in the ADIsimPLL design tool
ADF4356
6.8 GHz Wideband Synthesizer with Integrated VCO
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Integer-N PLL 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4356

ADF4356 Evaluation Board

Features and Benefits

  • Self contained board, including ADF4356 frequency synthesizer with integrated VCO, differential, 122.88 MHz, temperature controlled crystal oscillator (TCXO), loop filter (80 kHz), USB interface, and voltage regulators
  • Windows-based software allows control of synthesizer functions from a PC 
  • Externally powered by 5.5 V

Product Details

The EV-ADF4356SD1Z evaluates the performance of the ADF4356 frequency synthesizer with an integrated voltage control (VCO) for phase-locked loops (PLLs). The evaluation board contains the ADF4356 frequency synthesizer with an integrated VCO, a differential 122.88 MHz reference (TCXO), a loop filter, a USB interface, power supply connectors, and subminiature Version A (SMA) connectors. A USB cable is included to connect the board to a PC USB port.


This board requires an SDP-S. The SDP-S allows software programming of the EV-ADF4356SD1Z.


When working with the evaluation board and for full specifications of the device, consult the ADF4356 frequency synthesizer data sheet. For easy programming of the synthesizer, download the Windows®-based software from the ADF4356 product page.


EVAL-ADF4356
ADF4356 Evaluation Board

Latest Discussions

Recently Viewed