HMC820

LAST TIME BUY

Fractional-N PLL with Integrated VCO SMT, 1095 - 1275, 2190 - 2550, 4380 - 5100 MHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • RF Bandwidth: 1095-1275, 2190-2550, 4350-5100 MHz
  • Fractional or Integer Modes
  • 19-Bit Prescaler
  • Ultra Low Phase Noise -105 dBc/Hz in Band Typ.
  • Figure of Merit (FOM) -227 dBc Integer
  • 24-Bit Step Size, 3 Hz Resolution Typ. 
  • 200 MHz, 14-bit Reference Path Input
  • Cycle Slip Prevention
  • 40 Lead 6x6mm SMT Package: 36mm²
HMC820
Fractional-N PLL with Integrated VCO SMT, 1095 - 1275, 2190 - 2550, 4380 - 5100 MHz
HMC820LP6C Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed