HMC423

Obsolete

DBL-BAL Mixer w/LO Amplifier SMT, 0.6 - 1.3 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Integrated LO Amp w/ Pdiss <50 mW
  • Conversion Loss / Noise Figure: 8 dB
  • Low LO Drive: 0 dBm
  • Input IP3: +15 dBm
  • Single Positive Supply: 3V @ 15 mA
HMC423
DBL-BAL Mixer w/LO Amplifier SMT, 0.6 - 1.3 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC686 LAST TIME BUY BiCMOS Mixer w/Integrated LO Amplifier, 700 - 1500 MHz
ADL5811 Obsolete High IP3, 700 MHz to 2800 MHz, Double Balanced, Passive Mixer, IF Amplifier, and Wideband LO Amplifier
ADL5367 Obsolete 500 MHz TO 1700 MHz Balanced Mixer, LO Buffer and RF Balun
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC423MS8
HMC423MS8 Evaluation Board.

Latest Discussions

Recently Viewed