HMC686

LAST TIME BUY

BiCMOS Mixer w/Integrated LO Amplifier, 700 - 1500 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Input IP3: +34 dBm
  • 7.5 dB Conversion Loss @ 0 dBm LO
  • Optimized to High Side LO Input for 0.7 - 1.1 GHz RF Band
  • Optimized to Low Side LO Input for 1.4 - 1.5 GHz RF Band
  • Adjustable Supply Current
  • 24 Lead 4x4mm SMT Package: 16mm2
HMC686
BiCMOS Mixer w/Integrated LO Amplifier, 700 - 1500 MHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC686LP4
HMC686LP4 Evaluation Board

Latest Discussions

Recently Viewed