ADUM3220

PRODUCTION

4 A Dual-Channel Gate Driver

Part Details

  • 4 A peak output current
  • Precise timing characteristics
    • 60 ns maximum isolator and driver propagation delay
    • 5 ns maximum channel to channel matching
  • High junction temperature operation: 125°C
  • 3.3 V to 5 V input logic
  • 7.6 V to 18 V output drive
  • Undervoltage lockout (UVLO) at 7.0 V VDD2
  • Thermal shutdown protection at >150°C
  • Default low output
  • High frequency operation: dc to 1 MHz
  • CMOS input logic levels
  • High common-mode transient immunity: 25 kV/μs
  • Automotive versions qualified per AEC-Q100
  • See data sheet for additional features
ADUM3220
4 A Dual-Channel Gate Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADUM3220

EVAL-ADUM3221: ADuM3220/ADuM3221 Evaluation Board

Product Details

The EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322x family with different power devices. It comes with an ADuM3221A installed.

,

The EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322x

EVAL-ADUM3220
EVAL-ADUM3221: ADuM3220/ADuM3221 Evaluation Board

Latest Discussions

Recently Viewed