ADUM3221

PRODUCTION

Isolated 4 A Dual-Channel Gate Driver

Part Models
10
1ku List Price
Starting From $1.88
Viewing:

Part Details

  • 4 A peak output current
  • Precise timing characteristics
    • 60 ns maximum isolator and driver propagation delay
    • 5 ns maximum channel-to-channel matching
  • High junction temperature operation: 125°C
  • 3.3 V to 5 V input logic
  • 7.6 V to 18 V output drive
  • Undervoltage lockout (UVLO) at 7.0 V VDD2
  • Automotive versions qualified per AEC-Q100
  • See data sheet for additional features

ADuM3221-EP supports defense and aerospace applications (AQEC standard)

  • Download ADuM3221-EP data sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/16622 DSCC Drawing Number
ADUM3221
Isolated 4 A Dual-Channel Gate Driver
ADuM3221-FBL ADuM3221-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADUM3220

EVAL-ADUM3221: ADuM3220/ADuM3221 Evaluation Board

Product Details

The EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322x family with different power devices. It comes with an ADuM3221A installed.

,

The EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322x

EVAL-ADUM3220
EVAL-ADUM3221: ADuM3220/ADuM3221 Evaluation Board

Latest Discussions

Recently Viewed