ADG738
PRODUCTIONCMOS, Low Voltage, 3-Wire, Serially Controlled, Matrix Switch
- Part Models
- 4
- 1ku List Price
- Starting From $2.05
Part Details
- 3-wire serial interface
- 2.7 V to 5.5 V single supply
- 2.5 Ω on resistance
- 0.75 Ω on-resistance flatness
- 100 pA leakage currents
- Single 8-to-1 multiplexer ADG738
- Power-on reset
- TTL/CMOS-compatible
- Qualified for automotive applications
The ADG738 is a CMOS analog matrix switch with a serially-controlled 3-wire interface. The ADG738 is an 8-channel matrix switch. On resistance is closely matched between switches and very flat over the full signal range.
The ADG738 utilize a 3-wire serial interface that is compatible with SPI™, QSPI™, MICROWIRE®, and some DSP interface standards. The output of the input shift register, DOUT, enables a number of these parts to be daisy-chained. On power-up, the internal input shift register contains all zeros and all switches are in the off state.
Each switch conducts equally well in both directions when on, making these parts suitable for both multiplexing and demulti-plexing applications. As each switch is turned on or off by a separate bit, these parts can also be configured as a type of switch array, where any, all, or none of the eight switches may be closed at any time. The input signal range extends to the supply rails.
All channels exhibit break-before-make switching action, preventing momentary shorting when switching channels.
The ADG738 is available in 16-lead TSSOP packages.
Product Highlights- 3-Wire Serial Interface.
- Single Supply Operation. The ADG738 is fully specified and guaranteed with 3 V and 5 V supply rails.
- Low On Resistance, 2.5 Ω typical.
- Any configuration of switches may be on or off at any one time.
- Guaranteed Break-Before-Make Switching Action.
- Small 16-lead TSSOP Package.
Applications
- Data Acquisition Systems
- Communication Systems
- Relay Replacement
- Audio and Video Switching
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Circuit Note 1
Product Selection Guide 1
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG738BRUZ | 16-Lead TSSOP | ||
ADG738BRUZ-REEL | 16-Lead TSSOP | ||
ADG738BRUZ-REEL7 | 16-Lead TSSOP | ||
ADG738WBRUZ-REEL | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG738BRUZ | PRODUCTION | |
ADG738BRUZ-REEL | PRODUCTION | |
ADG738BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.