ADG442

PRODUCTION

LC2MOS Quad SPST Switch

Part Models
3
1ku List Price
Starting From $1.25

Part Details

  • 44 V Supply Maximum Ratings
  • VSS to VDD Analog Signal Range
  • Low On-Resistance (< 70 Ω)
  • Low ΔRON ( 9 Ω max)
  • Low ΔRON Match ( 3 Ω max)
  • Low Power Dissipation
  • Fast Switching Times
    ton < 110 ns
    toff < 60 ns
  • Low Leakage Current (3 nA max)
  • Low Charge Injection (6 pC max)
  • Break-Before-Make Switching Action
ADG442
LC2MOS Quad SPST Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1212 PRODUCTION Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS Quad SPST Switch
ADG5212 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, Quad SPST Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

Universal Programmable Analog Front End for Process Control Applications
CN0209 Circuits from the lab

Fully Programmable Universal Analog Front End for Process Control Applications

Features and Benefits

  • Complete Analog front end for Process Control
  • Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
  • Easily switch between the various input types
CN0209
Fully Programmable Universal Analog Front End for Process Control Applications

Latest Discussions

Recently Viewed